您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS HTD pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_htd_fuer_taperbuchsen/tb_8m.prj},{NB=TB 22 8M 20-1008},{BEZ=TB 22 8M 20},{ANR=1560566},{GTIN=4014486230413},{ZAE=22},{AUSFNR=5F},{ABSN=2},{TBS=1.5},{PD=56.02},{PDHELP=56.02},{OD=54.65},{ODHELP=54.65},{FD=60},{F=28},{K=6.0},{L=22},{M=0.0},{N=0},{J=37},{TB=1008},{DBMAX=25},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.24},{OF=brüniert},{WG=Ungewuchtet},{QS=nach ISO 254},{HT=3.20},{D14=32.150},{D4=35.230},{D3=33.680},{D2=122.68},{H1=7},{NDMS1=6.350},{KDMS1=4.720},{S2=6.700},{S3=5.100},{S4=0.000},{T1=22.000},{T2=16.000},{T3=0.000},{T4=12.000},{E1=95.000},{E2=95.000},{EXTEND=0},{ORDER=1},{HTD=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
ⁿ/ₐ
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 22 8M 20-1008
TB 22 8M 20
1560566
4014486230413
22
5F
2
56.02
54.65
60
28
6.0
22
0.0
0
37
1008
25
Solid pulley
Steel
Steel
0.24
Black Oxide
Not Balanced
acc. to ISO 254
TB 24 8M 20-1108
TB 24 8M 20
1753062
4014486230437
24
5F
2
61.12
59.75
66
28
6.0
22
0.0
0
44
1108
28
Solid pulley
Steel
Steel
0.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 26 8M 20-1108
TB 26 8M 20
1694441
4014486230451
26
5F
2
66.21
64.84
70
28
6.0
22
0.0
0
45
1108
28
Solid pulley
Steel
Steel
0.36
Black Oxide
Not Balanced
acc. to ISO 254
TB 28 8M 20-1108
TB 28 8M 20
1741179
4014486230475
28
5F
2
71.30
69.93
75
28
6.0
22
0.0
0
50
1108
28
Solid pulley
Steel
Steel
0.44
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 8M 20-1108
TB 30 8M 20
1761679
4014486230505
30
5F
2
76.39
75.02
83
28
6.0
22
0.0
0
58
1108
28
Solid pulley
Steel
Steel
0.53
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 8M 20-1610
TB 32 8M 20
1592092
4014486230536
32
5F
2
81.49
80.16
87
28
3.0
25
0.0
0
63
1610
42
Solid pulley
Steel
Steel
0.42
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 8M 20-1610
TB 34 8M 20
1683328
4014486230567
34
5F
2
86.58
85.22
91
28
3.0
25
0.0
0
64
1610
42
Solid pulley
Steel
Steel
0.55
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 8M 20-1610
TB 36 8M 20
1736878
4014486230604
36
5F
2
91.67
90.30
97
28
3.0
25
0.0
0
68
1610
42
Solid pulley
Steel
Steel
0.68
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 8M 20-1610
TB 38 8M 20
1599497
4014486230642
38
5F
2
96.77
95.39
102
28
3.0
25
0.0
0
72
1610
42
Solid pulley
Steel
Steel
0.80
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 8M 20-1610
TB 40 8M 20
1673205
4014486230680
40
5F
2
101.86
100.49
106
28
3.0
25
0.0
0
76
1610
42
Solid pulley
Steel
Steel
1.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 44 8M 20-2012
TB 44 8M 20
1652023
4014486230727
44
8F
2
112.05
110.67
120
28
0.0
32
4.0
93
0
2012
50
Solid pulley
Steel
Steel
1.20
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 8M 20-2012
TB 48 8M 20
1702143
4014486230765
48
8F
2
122.23
120.86
128
28
0.0
32
4.0
96
0
2012
50
Solid pulley
Steel
Steel
1.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 56 8M 20-2012
TB 56 8M 20
1522064
4014486230802
56
8F
2
142.60
141.23
150
28
0.0
32
4.0
110
0
2012
50
Solid pulley
Steel
Steel
2.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 64 8M 20-2012
TB 64 8M 20
1578037
4014486230840
64
8WF
2
162.97
161.60
168
28
0.0
32
4.0
110
137
2012
50
Plate pulley
Steel
Steel
2.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 72 8M 20-2012
TB 72 8M 20
1706769
4014486230888
72
8WF
2
183.35
181.97
192
28
0.0
32
4.0
110
158
2012
50
Plate pulley
Steel
Steel
3.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 80 8M 20-2012
TB 80 8M 20
1726994
4014486230925
80
8W
0
203.72
202.35
0
28
0.0
32
4.0
110
180
2012
50
Plate pulley
EN-GJL 200 - DIN EN 1561
-
3.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 90 8M 20-2012
TB 90 8M 20
1652286
4014486230963
90
8A
0
229.18
227.81
0
28
0.0
32
4.0
110
204
2012
50
Spoked pulley
EN-GJL 200 - DIN EN 1561
-
3.65
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 22 8M 30-1008
TB 22 8M 30
1545959
4014486230420
22
5F
2
56.02
54.65
60
38
16.0
22
0.0
0
37
1008
25
Solid pulley
Steel
Steel
0.29
Black Oxide
Not Balanced
acc. to ISO 254
TB 24 8M 30-1108
TB 24 8M 30
1712241
4014486230444
24
5F
2
61.12
59.75
66
38
16.0
22
0.0
0
44
1108
28
Solid pulley
Steel
Steel
0.38
Black Oxide
Not Balanced
acc. to ISO 254
TB 26 8M 30-1108
TB 26 8M 30
1797348
4014486230468
26
5F
2
66.21
64.84
70
38
16.0
22
0.0
0
44
1108
28
Solid pulley
Steel
Steel
0.45
Black Oxide
Not Balanced
acc. to ISO 254
TB 28 8M 30-1210
TB 28 8M 30
1718477
4014486230482
28
5F
2
71.30
69.93
75
38
13.0
25
0.0
0
50
1210
32
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 8M 30-1615
TB 30 8M 30
1502988
4014486230512
30
3F
2
76.39
75.02
83
38
0.0
38
0.0
0
0
1615
42
Solid pulley
Steel
Steel
0.45
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 8M 30-1615
TB 32 8M 30
1538020
4014486230543
32
3F
2
81.49
80.16
87
38
0.0
38
0.0
0
0
1615
42
Solid pulley
Steel
Steel
0.59
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 8M 30-1615
TB 34 8M 30
1689643
4014486230574
34
3F
2
86.58
85.22
91
38
0.0
38
0.0
0
0
1615
42
Solid pulley
Steel
Steel
0.77
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 8M 30-1615
TB 36 8M 30
1660024
4014486230611
36
3F
2
91.67
90.30
97
38
0.0
38
0.0
0
0
1615
42
Solid pulley
Steel
Steel
0.96
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 14M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Type 8MDC - DC Pulleys for Taper-Bushings
Optibelt
05.07.2023
CP HTD - CP Clamping Plates for HTD Timing Belts
Optibelt
01.03.2023
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
21.03.2024
DELTA Chain 8MDC
Optibelt
16.11.2023
Timing belt bars 8M - HTD timing belt bars
BEA Ingranaggi
06.07.2020
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
8M
Optibelt
12.12.2023
Modèle MA A9-8M50 - Poulie dentée à moyeu amovible HTD® pas 8mm pour courro...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
8M
Optibelt
12.12.2023
ZRR-TL-5M-BR25-ST - HTD Pulleys, Profile 5M for Taper Bushes, Timing Belt W...
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表