您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/keilrillenscheiben/ks_fuer_taperbuchsen/tb_spb.prj},{NB=TB SPB 100/1-1610},{BEZ=TB SPB 100/1},{ANR=1507308},{GTIN=4014486246377},{RILLEN=1},{AUSFNR=1},{ASFR=0101},{E=0},{F=25},{J=0},{K=0.0},{L=25},{M=0.0},{N=0},{DD=100},{OD=107.0},{D=0},{DBMAX=42},{D1=},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{TB=1610},{GEWICHT=0.76},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{D14=53.790},{KDMS1=7.490},{S3=7.700},{S4=0.000},{T1=25.000},{T2=25.000},{T3=0.000},{T4=14.000},{E1=95.000},{E2=95.000},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TB
Taper-Bushing
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB SPB 100/1-1610
TB SPB 100/1
1507308
4014486246377
1
1
25
0
0.0
25
0.0
0
100
107.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.76
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 100/2-1610
TB SPB 100/2
1583517
4014486246384
2
6
44
62
19.0
25
0.0
0
100
107.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.16
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 100/3-1610
TB SPB 100/3
1732421
4014486246391
3
6
63
57
38.0
25
0.0
0
100
107.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 100/4-1615
TB SPB 100/4
1501261
4044978244222
4
6
82
57
44.0
38
0.0
0
100
107.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1615
1.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 106/1-1610
TB SPB 106/1
1026316
4044978149947
1
1
25
0
0.0
25
0.0
0
106
113.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
0.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 106/2-1610
TB SPB 106/2
1551317
4044978150134
2
6
44
67
19.0
25
0.0
0
106
113.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.35
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 106/3-1610
TB SPB 106/3
1617077
4044978150141
3
6
63
67
38.0
25
0.0
0
106
113.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.80
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 112/1-1610
TB SPB 112/1
1686484
4014486246407
1
1
25
0
0.0
25
0.0
0
112
119.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 112/2-1610
TB SPB 112/2
1752953
4014486246414
2
2
44
72
0.0
25
19.0
0
112
119.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 112/3-1610
TB SPB 112/3
1571492
4014486246421
3
2
63
72
0.0
25
38.0
0
112
119.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
2.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 112/4-2012
TB SPB 112/4
1794580
4044978244239
4
6
82
72
50.0
32
0.0
0
112
119.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 118/1-1610
TB SPB 118/1
1510713
4014486246438
1
1
25
0
0.0
25
0.0
0
118
125.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 118/2-1610
TB SPB 118/2
1791692
4014486246445
2
2
44
78
0.0
25
19.0
0
118
125.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.85
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 118/3-1610
TB SPB 118/3
1681952
4014486246452
3
2
63
78
0.0
25
38.0
0
118
125.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
2.25
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 125/1-1610
TB SPB 125/1
1624535
4014486246469
1
1
25
0
0.0
25
0.0
0
125
132.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 125/2-2012
TB SPB 125/2
1797540
4014486246476
2
2
44
82
0.0
32
12.0
0
125
132.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 125/3-2012
TB SPB 125/3
1656159
4014486246483
3
2
63
82
0.0
32
31.0
0
125
132.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 125/4-2012
TB SPB 125/4
1682324
4014486246490
4
4
82
82
25.0
32
25.0
0
125
132.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
3.15
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 125/5-2012
TB SPB 125/5
1528670
4014486246506
5
6
101
82
69.0
32
0.0
0
125
132.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
3.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 132/1-1610
TB SPB 132/1
1502431
4014486246513
1
1
25
0
0.0
25
0.0
0
132
139.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
1.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 132/2-2012
TB SPB 132/2
1563227
4014486246520
2
2
44
89
0.0
32
12.0
0
132
139.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
2.30
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 132/3-2012
TB SPB 132/3
1677305
4014486246537
3
2
63
89
0.0
32
31.0
0
132
139.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
3.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 132/4-2012
TB SPB 132/4
1697025
4014486246544
4
4
82
89
25.0
32
25.0
0
132
139.0
50
Solid pulley
EN-GJL 200 - DIN EN 1561
2012
3.90
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 132/5-2517
TB SPB 132/5
1722580
4014486246551
5
6
101
94
56.0
45
0.0
0
132
139.0
65
Solid pulley
EN-GJL 200 - DIN EN 1561
2517
4.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB SPB 140/1-1610
TB SPB 140/1
1721384
4014486246568
1
1
25
0
0.0
25
0.0
0
140
147.0
42
Solid pulley
EN-GJL 200 - DIN EN 1561
1610
2.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPB/17 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
V-belt pulleys for taper bush SPB-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
22070 - V-belt pulleys, grey cast iron for mounting with taper clamping bus...
norelem
30.05.2024
SPB-5
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
22071-02 - V-belts DIN 7753
norelem
30.05.2024
Modèle A7-SPB - Poulie à gorge trapézoïdale SPB à moyeu amovible
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表