您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Cover with Rubber seal
NTN Corporation
Bearing Units
UCP Pillow Blocks
Powered by
CAD模型選擇
{ntn/bearing_units/ucp_pillow_blocks/s_ucp_pillow_blocks_asmtab.prj},{NB=S-UCPX07D1(35,D1)},{SD=35},{GN=D1},{PPATH=s_ucp_pillow_blocks_asmtpl.prj},{H=54.0},{L=203},{J=144},{A=57},{N=17},{N1=20},{H1=21},{H2=105},{L1=60},{B=49.2},{S=19.0},{G=8.0},{SS=M8x1},{A4=82},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UCX07D1},{BLR=32.5},{BSLR=17.80},{CU=1.240},{CBLR=2970},{CBSLR=1820},{MASS=2.6},{T=3},{H3=105},{A5=90},{UNX=S-UCPX07}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
N1
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A4
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
S-UCP201D1
12
S-UCP201D1
30.2
127
95
38
13
16
14
62
42
31.0
12.7
51
M10
UC201D1
14.2
6.65
0.505
0.7
S-UCP202D1
15
S-UCP202D1
30.2
127
95
38
13
16
14
62
42
31.0
12.7
51
M10
UC202D1
14.2
6.65
0.505
0.7
S-UCP203D1
17
S-UCP203D1
30.2
127
95
38
13
16
14
62
42
31.0
12.7
51
M10
UC203D1
14.2
6.65
0.505
0.7
S-UCP204D1
20
S-UCP204D1
33.3
127
95
38
13
16
14
65
42
31.0
12.7
51
M10
UC204D1
14.2
6.65
0.505
0.7
S-UCP205D1
25
S-UCP205D1
36.5
140
105
38
13
16
15
71
42
34.1
14.3
57
M10
UC205D1
15.5
7.85
0.550
0.9
S-UCPX05D1
25
S-UCPX05D1
44.4
159
119
51
17
20
18
85
50
38.1
15.9
62
M14
UCX05D1
21.6
11.30
0.795
1.5
S-UCP206D1
30
S-UCP206D1
42.9
165
121
48
17
20
17
83
54
38.1
15.9
62
M14
UC206D1
21.6
11.30
0.795
1.4
S-UCPX06D1
30
S-UCPX06D1
47.6
175
127
57
17
20
20
93
54
42.9
17.5
72
M14
UCX06D1
28.4
15.30
1.090
2.0
S-UCP207D1
35
S-UCP207D1
47.6
167
127
48
17
20
18
93
54
42.9
17.5
72
M14
UC207D1
28.4
15.30
1.090
1.7
S-UCPX07D1
35
S-UCPX07D1
54.0
203
144
57
17
20
21
105
60
49.2
19.0
82
M14
UCX07D1
32.5
17.80
1.240
2.6
S-UCP208D1
40
S-UCP208D1
49.2
184
137
54
17
20
18
98
52
49.2
19.0
82
M14
UC208D1
32.5
17.80
1.240
2.1
S-UCPX08D1
40
S-UCPX08D1
58.7
222
156
67
20
23
26
111
65
49.2
19.0
82
M16
UCX08D1
36.0
20.40
1.600
3.1
S-UCP209D1
45
S-UCP209D1
54.0
190
146
54
17
20
20
106
60
49.2
19.0
82
M14
UC209D1
36.0
20.40
1.600
2.4
S-UCPX09D1
45
S-UCPX09D1
58.7
222
156
67
20
23
26
116
65
51.6
19.0
87
M16
UCX09D1
39.0
23.20
1.820
3.5
S-UCP210D1
50
S-UCP210D1
57.2
206
159
60
20
23
21
114
65
51.6
19.0
87
M16
UC210D1
39.0
23.20
1.820
2.8
S-UCPX10D1
50
S-UCPX10D1
63.5
241
171
73
20
23
27
126
70
55.6
22.2
92
M16
UCX10D1
48.0
29.20
2.290
4.5
S-UCP211D1
55
S-UCP211D1
63.5
219
171
60
20
23
23
126
65
55.6
22.2
92
M16
UC211D1
48.0
29.20
2.290
3.6
S-UCPX11D1
55
S-UCPX11D1
69.8
260
184
79
25
28
30
137
75
65.1
25.4
102
M20
UCX11D1
58.0
36.00
2.830
5.8
S-UCP212D1
60
S-UCP212D1
69.8
241
184
70
20
23
25
138
70
65.1
25.4
102
M16
UC212D1
58.0
36.00
2.830
5.0
S-UCPX12D1
60
S-UCPX12D1
76.2
286
203
83
25
28
33
151
80
65.1
25.4
107
M20
UCX12D1
63.5
40.00
3.150
7.3
S-UCP213D1
65
S-UCP213D1
76.2
265
203
70
25
28
27
151
77
65.1
25.4
107
M20
UC213D1
63.5
40.00
3.150
5.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
Cover with Rubber seal
NTN Corporation
17.10.2023
UCUP Pillow Blocks (Small)
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
UCHB Hanger units
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
03.10.2022
Open type
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表