您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Metric
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Spherical Bushings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/spherical_bushings/metric_asmtab.prj},{NB=NSK_60FSF90},{IDNR=},{ORDER=60FSF90},{SD=60},{D=90},{C=36},{B=44},{R=1.0},{R1=0.3},{U=80.0},{CDN=197000},{CDK=20100},{CSN=615000},{CSK=62500},{ALP=7.0},{MASS=1.100},{SD1=66.8},{SC=1},{PPATH=metric_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Diameter
[mm]
C
Width
[mm]
B
Width of inner ring
[mm]
R
Radius
[mm]
R1
Radius
[mm]
U
Diameter
[mm]
CDN
Dynamic Loads Capacities
[N]
CDK
Dynamic Loads Capacities
[kg]
CSN
Limiting Loads Capacities
[N]
CSK
Limiting Loads Capacities
[kg]
ALP
Limiting Inclination Angles
[degree]
MASS
Mass
[kg]
SD1
Diameter
[mm]
12FSF22
12FSF22
12
22
7
10
0.3
0.3
18.0
7350
750
31000
3150
11.5
0.017
14.9
12FSF22-1
12FSF22-1
12
22
9
11
0.3
0.3
18.0
7550
770
37000
3750
8.5
0.019
14.2
15FSF26
15FSF26
15
26
9
12
0.3
0.3
22.0
11700
1200
46500
4750
9.5
0.032
18.4
15FSF26-1
15FSF26-1
15
26
11
13
0.3
0.3
22.0
12600
1290
54000
5500
7.0
0.035
17.7
17FSF30
17FSF30
17
30
10
14
0.3
0.3
25.0
16200
1650
56500
5750
11.0
0.049
20.7
20FSF32
20FSF32
20
32
14
16
0.3
0.3
28.0
21100
2150
89000
9050
5.5
0.053
22.9
20FSF35
20FSF35
20
35
12
16
0.3
0.3
29.0
21900
2240
73500
7500
9.5
0.065
24.1
22FSF37
22FSF37
22
37
16
19
0.3
0.3
32.0
28800
2930
114000
11600
7.0
0.085
25.7
25FSF42
25FSF42
25
42
16
20
0.3
0.3
35.5
35000
3550
114000
11700
8.0
0.110
29.3
25FSF42-1
25FSF42-1
25
42
18
21
0.3
0.3
36.0
37500
3800
133000
13500
6.0
0.130
29.2
30FSF47
30FSF47
30
47
18
22
0.3
0.3
40.7
47500
4850
156000
15900
7.0
0.155
34.2
30FSF50
30FSF50
30
50
23
27
0.6
0.6
45.0
57500
5850
224000
22800
6.5
0.235
36.0
35FSF55
35FSF55
35
55
20
25
0.6
0.3
47.0
64500
6550
199000
20200
7.5
0.235
39.7
35FSF55-1
35FSF55-1
35
55
26
30
0.6
0.6
50.0
73500
7500
286000
29100
6.0
0.305
40.0
40FSF62
40FSF62
40
62
22
28
0.6
0.3
53.0
83500
8550
243000
24800
7.5
0.330
45.0
40FSF62-1
40FSF62-1
40
62
28
33
0.6
0.6
55.0
95500
9750
325000
33500
6.5
0.395
44.0
45FSF68
45FSF68
45
68
25
32
0.6
0.3
60.0
106000
10800
330000
34000
8.0
0.430
50.7
45FSF72
45FSF72
45
72
31
36
0.6
0.6
62.0
116000
11800
385000
39500
6.0
0.615
50.4
50FSF75
50FSF75
50
75
28
35
0.6
0.3
66.0
129000
13100
400000
41000
7.0
0.575
55.9
50FSF80
50FSF80
50
80
36
42
0.6
0.6
72.0
151000
15400
565000
57500
6.0
0.900
58.4
55FSF90
55FSF90
55
90
40
47
0.6
0.6
80.0
185000
18900
670000
68000
6.0
1.250
64.7
60FSF90
60FSF90
60
90
36
44
1.0
0.3
80.0
197000
20100
615000
62500
7.0
1.100
66.8
60FSF100
60FSF100
60
100
45
53
0.6
0.6
90.0
229000
23400
875000
89000
6.5
1.700
72.7
65FSF105
65FSF105
65
105
47
55
0.6
0.6
94.0
259000
26400
940000
96000
6.0
2.050
76.0
70FSF105
70FSF105
70
105
40
49
1.0
0.3
92.0
256000
26100
775000
79500
6.5
1.550
78.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Inch
NSK Rolling Bearing
07.06.2024
FC/FCL
NSK Rolling Bearing
07.06.2024
Metric
NSK Rolling Bearing
07.06.2024
NA
NSK Rolling Bearing
07.06.2024
RC
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
FCB/FCBN
NSK Rolling Bearing
07.06.2024
Open type-with the Cage
NSK Rolling Bearing
07.06.2024
metric (FIR) 5-220 mm
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
RNA
NSK Rolling Bearing
07.06.2024
NJ
NSK Rolling Bearing
07.06.2024
GE DO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
Metric
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表