您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-parted flanges drilled according to DIN 24154 R2 - Connecting components
NORO
Connecting components
Powered by
CAD模型選擇
{noro/01_connecting_components/two_parted_flanges_asmtab.prj},{NB=NORO 2262154},{ARTNR=2262154},{DN=224},{MAT=1.0330},{SF=hot-dip galvanized},{INFO=PDF},{PPATH=assemblies/two_parted_flanges_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Diameter
[mm]
LK
Diameter
[mm]
D
Inner diameter
[mm]
N
Hole diameter
[mm]
S
Thickness
[mm]
C
Number of holes
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-parted flanges d...
0861154
80
142
118
82
9.5
6
4
1.0330
powder coated
NORO Two-parted flanges d...
1061154
100
165
139
105
9.5
6
4
1.0330
powder coated
NORO Two-parted flanges d...
1261154
120
185
165
125
9.5
6
4
1.0330
powder coated
NORO Two-parted flanges d...
1461154
140
212
182
142
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
1561154
150
225
191
155
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
1661154
160
234
200
164
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
1761154
175
250
219
180
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
2061154
200
275
241
205
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
2261154
224
295
265
225
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
2561154
250
326
292
256
11.5
6
8
1.0330
powder coated
NORO Two-parted flanges d...
2881154
280
363
332
283
11.5
8
8
1.0330
powder coated
NORO Two-parted flanges d...
3081154
300
385
349
305
11.5
8
8
1.0330
powder coated
NORO Two-parted flanges d...
3181154
315
398
366
318
11.5
8
8
1.0330
powder coated
NORO Two-parted flanges d...
3581154
350
435
405
355
11.5
8
8
1.0330
powder coated
NORO Two-parted flanges d...
4081154
400
488
448
408
11.5
8
12
1.0330
powder coated
NORO Two-parted flanges d...
4581154
450
537
497
457
11.5
8
12
1.0330
powder coated
NORO Two-parted flanges d...
5081154
500
587
551
507
11.5
8
12
1.0330
powder coated
NORO Two-parted flanges d...
5681154
560
664
629
564
14.0
8
16
1.0330
powder coated
NORO Two-parted flanges d...
6381154
630
734
698
634
14.0
8
16
1.0330
powder coated
NORO Two-parted flanges d...
0862154
80
142
118
82
9.5
6
4
1.0330
hot-dip galvanized
NORO Two-parted flanges d...
1062154
100
165
139
105
9.5
6
4
1.0330
hot-dip galvanized
NORO Two-parted flanges d...
1262154
120
185
165
125
9.5
6
4
1.0330
hot-dip galvanized
NORO Two-parted flanges d...
1462154
140
212
182
142
11.5
6
8
1.0330
hot-dip galvanized
NORO Two-parted flanges d...
1562154
150
225
191
155
11.5
6
8
1.0330
hot-dip galvanized
NORO Two-parted flanges d...
1662154
160
234
200
164
11.5
6
8
1.0330
hot-dip galvanized
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat seals for flanges drilled according to DIN 24154 R2 - Connecting compo...
NORO
24.05.2023
Pipes - Pipes
NORO
31.12.2023
Flanges for insertion pipes - Connecting components
NORO
31.12.2023
Segments - Bends & segments
NORO
31.12.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Quick release clamping rings for 1,5 - 2 mm piping - Connecting components
NORO
09.03.2023
Seal rings for 10 mm lip - Connecting components
NORO
09.03.2023
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Flanges drilled according to DIN 24154 R2 - Connecting components
NORO
24.05.2023
Clamping rings with seal insert - Connecting components
NORO
31.12.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Welding ends - Pipes
NORO
24.05.2023
Symmetrical Y-pieces conical, 60° - Branch pieces
NORO
31.12.2023
Typ 1.2-707 - Welding neck flange DIN 2633 / EN 1092-1 Typ 11 PN 16
Springmann
02.08.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表