Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03025 inch - Spring plungers with slot and thrust pin, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03025_inch.prj},{NB=03025-A60},{BEST=03025-A6},{POS=0},{MATERIAL=Edelstahl},{AUSF=Standard Federkraft},{D=5/8-11},{D1=8.5},{L=24},{H=4.5},{N=2.5},{F1=45},{F2=100},{GEW=0.0216},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495614892},{FILTER=NORELEM,},{TYP=2},{TYP1=2},{TYP2=1},{NDM=0},{NDM1=0.6250},{TYP3=2},{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03025-AG
03025-AG
Stainless steel
Standard spring force
8-36
1.8
9
1.5
0.6
6
20
0.0006
Yes
73181520
4059495614915
98% Warenverfügbarkeit. N...
31.12.2099
03025-AE
03025-AE
Stainless steel
Standard spring force
8-32
1.8
9
1.5
0.6
6
20
0.0007
Yes
73181520
4059495614908
98% Warenverfügbarkeit. N...
31.12.2099
03025-A1
03025-A1
Stainless steel
Standard spring force
10-32
2.4
12
2.0
0.8
6
20
0.0009
Yes
73181520
4059495614847
98% Warenverfügbarkeit. N...
31.12.2099
03025-AJ
03025-AJ
Stainless steel
Standard spring force
1/4-28
2.7
14
2.0
1.0
7
20
0.0021
Yes
73181520
4059495614922
98% Warenverfügbarkeit. N...
31.12.2099
03025-A2
03025-A2
Stainless steel
Standard spring force
1/4-20
2.7
14
2.0
1.0
7
20
0.0019
Yes
73181520
4059495614854
98% Warenverfügbarkeit. N...
31.12.2099
03025-A3
03025-A3
Stainless steel
Standard spring force
5/16-18
4.0
16
2.0
1.2
15
30
0.0034
Yes
73181520
4059495614861
98% Warenverfügbarkeit. N...
31.12.2099
03025-A4
03025-A4
Stainless steel
Standard spring force
3/8-16
4.5
19
2.5
1.6
20
35
0.0058
Yes
73181520
4059495614878
98% Warenverfügbarkeit. N...
31.12.2099
03025-A5
03025-A5
Stainless steel
Standard spring force
1/2-13
6.0
22
3.5
2.0
30
55
0.0131
Yes
73181520
4059495614885
98% Warenverfügbarkeit. N...
31.12.2099
03025-A6
03025-A6
Stainless steel
Standard spring force
5/8-11
8.5
24
4.5
2.5
45
100
0.0216
Yes
73181520
4059495614892
98% Warenverfügbarkeit. N...
31.12.2099
03025-1AG
03025-1AG
Stainless steel
light spring force
8-36
1.8
9
1.5
0.6
3
10
0.0005
Yes
73181520
4059495614823
98% Warenverfügbarkeit. N...
31.12.2099
03025-1AE
03025-1AE
Stainless steel
light spring force
8-32
1.8
9
1.5
0.6
3
10
0.0005
Yes
73181520
4059495614816
98% Warenverfügbarkeit. N...
31.12.2099
03025-1A1
03025-1A1
Stainless steel
light spring force
10-32
2.4
12
2.0
0.8
3
10
0.0008
Yes
73181520
4059495614755
98% Warenverfügbarkeit. N...
31.12.2099
03025-1AJ
03025-1AJ
Stainless steel
light spring force
1/4-28
2.7
14
2.0
1.0
4
10
0.0021
Yes
73181520
4059495614830
98% Warenverfügbarkeit. N...
31.12.2099
03025-1A2
03025-1A2
Stainless steel
light spring force
1/4-20
2.7
14
2.0
1.0
4
10
0.0019
Yes
73181520
4059495614762
98% Warenverfügbarkeit. N...
31.12.2099
03025-1A3
03025-1A3
Stainless steel
light spring force
5/16-18
4.0
16
2.0
1.2
7
15
0.0034
Yes
73181520
4059495614779
98% Warenverfügbarkeit. N...
31.12.2099
03025-1A4
03025-1A4
Stainless steel
light spring force
3/8-16
4.5
19
2.5
1.6
9
16
0.0055
Yes
73181520
4059495614786
98% Warenverfügbarkeit. N...
31.12.2099
03025-1A5
03025-1A5
Stainless steel
light spring force
1/2-13
6.0
22
3.5
2.0
14
26
0.0127
Yes
73181520
4059495614793
98% Warenverfügbarkeit. N...
31.12.2099
03025-1A6
03025-1A6
Stainless steel
light spring force
5/8-11
8.5
24
4.5
2.5
22
50
0.0206
Yes
73181520
4059495614809
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성