您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NMRV-NMRL - Double worm geared motor fitted for motor coupling version PAM with sleeve and torque limiter
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nmrv_nmrl_asmtab.prj},{NB=NMRV-NMRL040-075100 (10x10)12818128NO11000NO----(-NO---)},{VER=8},{GR1=40},{GR2=75},{TRA=19.000},{ACU1=18},{L1=79.500},{VER2=8},{GR=040-075},{ACU2=28},{SER=-},{ESEX=1,'AS1',2,'AS2',3,'BS1',4,'BS2',5,'PS1',6,'PS2',7,'VS1',8,'VS2'},{RAP2X=7.5,10,15,20,25,30,40,50,60,80,100},{ACU1X=18,19},{VB1X=1,'NO',2,'Si'},{ACU2X=28,35},{VB2X='NO','VS24x50','VS0.875inx2.36in'},{TPFX=1,'NO',2,'FA',3,'FB'},{PPATH=nmrv_nmrl_asmtpl.prj},{A=100},{B=70},{BB=8},{D=28},{DG=68},{G=M50x1.5},{H=86},{H2=50},{I=75},{I2=40},{RAP=100 (10x10)},{ES=1},{PAM=28},{VB1=1},{VB2=NO},{TFU=1},{PFU=1},{AL2=0},{PAL=0},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=},{GIRI=},{POTE=},{CTRL=-},{MODU=NO},{TF=-},{RF=-},{ACC=-},{MOR=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GR
Size
ⁿ/ₐ
ACU1
Output hole shaft gear unit 1 (d)
ⁿ/ₐ
ACU2
Output hole shaft gear unit 2 (d)
ⁿ/ₐ
DFU
Output flange dimension gear unit 2 (d)
ⁿ/ₐ
RAF
Cooling
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
AF
Brake power supply
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
CVE
Fan cover
ⁿ/ₐ
A
[mm]
AC
[mm]
B
[mm]
BB
[mm]
BM
[mm]
D
[mm]
DG
[mm]
DM
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H2
[mm]
I
[mm]
I2
[mm]
L
[mm]
LB
[mm]
LL
[mm]
N2
[mm]
PM
[mm]
R
[mm]
R2
[mm]
S
[mm]
TM
[mm]
TT
[mm]
T1
[mm]
T2
[mm]
Z
[mm]
NMRV-NMRL 030-050 - 100 (...
030-050
14
25
-
-
-
-
-
-
80
-
55
8
-
25
56
-
-
-
M40x1.5
60
40
50
30
63.5
-
-
29
-
57.5
84
46
-
28.3
33
33
132
NMRV-NMRL 030-063 - 75 (7...
030-063
14
25
-
-
-
-
-
-
80
-
55
8
-
25
62
-
-
-
M45x1.5
72
40
63
30
74
-
-
29
-
68.5
102
56
-
28.3
37
37
145
NMRV-NMRL 040-050 - 100 (...
040-050
18
25
-
-
-
-
-
-
100
-
80
8
-
25
56
-
-
-
M40x1.5
60
40
50
30
63.5
-
-
29
-
57.5
84
46
-
28.3
33
33
140.5
NMRV-NMRL 040-063 - 200 (...
040-063
18
25
-
-
-
-
-
-
100
-
55
8
-
25
62
-
-
-
M45x1.5
72
40
63
30
74
-
-
29
-
68.5
102
56
-
28.3
37
37
156.5
NMRV-NMRL 040-075 - 100 (...
040-075
18
28
-
-
-
-
-
-
100
-
70
8
-
28
68
-
-
-
M50x1.5
86
50
75
40
78.5
-
-
36.5
-
73.5
119
60
-
31.3
40
40
167.5
NMRV-NMRL 040-090 - 56.25...
040-090
18
35
-
-
-
-
-
-
100
-
70
10
-
35
80
-
-
-
M60x2
103
50
90
40
89.5
-
-
36.5
-
85.5
135
70
-
38.3
45
45
184.5
NMRV-NMRL 050-075 - 75 (5...
050-075
25
28
-
-
-
-
-
-
120
-
70
8
-
28
68
-
-
-
M50x1.5
86
50
75
40
78.5
-
-
36.5
-
73.5
119
60
-
31.3
40
40
188
NMRV-NMRL 050-090 - 75 (7...
050-090
25
35
-
-
-
-
-
-
120
-
70
10
-
35
80
-
-
-
M60x2
103
50
90
40
89.5
-
-
36.5
-
85.5
135
70
-
38.3
45
45
205
NMRV-NMRL 063-075 - 56.25...
063-075
25
28
-
-
-
-
-
-
144
-
70
8
-
28
68
-
-
-
M50x1.5
86
50
75
40
78.5
-
-
36.5
-
119
71.5
60
-
31.3
40
40
188
NMRV-NMRL 063-090 - 100 (...
063-090
25
35
-
-
-
-
-
-
144
-
70
10
-
35
80
-
-
-
M60x2
103
50
90
40
89.5
-
-
36.5
-
135
71.5
70
-
38.3
45
45
205
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NMRV-NMRV - Double worm geared motor fitted for motor coupling version PAM ...
Motovario
15.03.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
NRV-NMRV - Double worm reduction unit with input shaft
Motovario
15.03.2023
T - Electric Motor Three phase series
Motovario
19.06.2023
NRV - Worm reduction unit with input shaft
Motovario
15.03.2023
NMRVP/NMRVP - Combined worm geared motor
Motovario
15.03.2023
SW-SW - Double worm geared motor fitted for motor coupling version PAM with...
Motovario
15.03.2023
PC-NMRV - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
NMRL - Worm geared motor fitted for motor coupling version PAM with sleeve ...
Motovario
15.03.2023
NMRVP - Worm geared motor
Motovario
15.03.2023
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
ISW - Worm reduction unit with input shaft
Motovario
15.03.2023
NRVP/NMRVP - Combined worm gear reducer
Motovario
15.03.2023
NRV-NMRL - Double worm reduction unit with input shaft and torque limiter
Motovario
15.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表