目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NMRVPL/HW - Worm geared motor with pre-stage and torque limiter
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nmrl_hw_asmtab.prj},{NB=NMRVPL/HW 030-063 22.08 (2.94x7.5) 140x11 25 D NO NO - - - - NO NO - --(--------)},{HW=30},{GRNUM=63},{GR=030-063},{RAP=22.08 (2.94x7.5)},{PAM=63 B5 (140x11)},{ACU=Ø25},{LIM=D},{VB=14},{TFU=0},{TFUX=0,'No',2,'FA',3,'FB',4,'FC',5,'FD',6,'FE'},{PFU=0},{BR=0},{PBR=0},{PBX1=1,'1',2,'2',5,'5',6,'6',7,'7',8,'8'},{CAP=0},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=-},{GIRI=-},{POTE=-},{CTRL=-},{MODU=-},{TF=-},{RF=-},{ACC=-},{MOR=-},{SER=-},{PPATH=nmrl_hw_asmtpl.prj},{A=100},{DG=62},{G=M45x1.5},{G1=112},{G2=176.5},{H=72},{I=63},{I1=74},{I2=32},{L=103},{K=85},{KE=M8x14},{M=95},{N=80},{N1=53},{O=8.5},{P=110},{Q=80},{R=107},{S=56},{S1=8},{S2=8},{T1=37},{T2=37},{V=50},{W=45°}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
GR
Size
ⁿ/ₐ
ACU
Output hole shaft (d)
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
RAF
Cooling
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
AF
Brake power supply
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
CVE
Fan cover
ⁿ/ₐ
A
[mm]
AC
[mm]
BM
[mm]
BM1
[mm]
D
[mm]
DG
[mm]
DM
[mm]
DM1
[mm]
E
[mm]
FF
ⁿ/ₐ
G
ⁿ/ₐ
G1
[mm]
G2
[mm]
H
[mm]
I
[mm]
I1
[mm]
I2
[mm]
L
[mm]
LB
[mm]
LL
[mm]
K
[mm]
KE
ⁿ/ₐ
M
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
PM
[mm]
PM1
[mm]
Q
[mm]
R
[mm]
S
[mm]
S1
[mm]
S2
[mm]
T1
[mm]
T2
[mm]
TM
[mm]
TM1
[mm]
V
[mm]
W
[°]
NMRVPL/HW 030-063 22.08 (...
030-063
Ø25
-
-
-
-
-
-
100
-
4
-
25
62
11
-
-
-
M45x1.5
112
176.5
72
63
74
32
103
-
-
85
M8x14
95
80
53
8.5
110
140
-
80
107
56
8
8
37
37
12.8
-
50
45°
NMRVPL/HW 030-075 22.08 (...
030-075
Ø28
-
-
-
-
-
-
120
-
6
-
28
68
19
-
-
-
M50x1.5
120
194
86
75
78.5
32
112
-
-
90-95
M8x14
115
95
56
11
131
200
-
93
123
60
13
10
40
40
21.8
-
60
45°
NMRVPL/HW 040-090 23.29 (...
040-090
Ø35
-
-
-
-
-
-
140
-
6
-
35
80
19
-
-
-
M60x2
140
218
103
90
89.5
42
130
-
-
100
M10x18
130
110
67
13
152
200
-
102
144
70
11
11
45
45
21.8
-
70
45°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表