您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2-Bolt Flange - UCFLX 200 - Medium Duty Set Screw Locking
Moline Bearing
Mounted Ball Bearings
Medium Duty Setscrew Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/medium_duty_ss_lkg_collar/ucflx_200_flange_2_blt_asmtab.prj},{NB=29401107},{PN=29401107},{BORE=3.1496},{DYNLOADLBS=6654},{DYNLOADNEWT=29600},{STATICLOADLBS=4092},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=6.7500},{ASMDIMA=2.0200},{ASMDIMBI=MIN},{ASMDIMLN=0.8125},{ASMDIMG=MIN},{ASMDIMJ=0.7500},{ASMDIML=MIN},{PRJ=ucflx_200_flange_2_blt},{UNITNO=UCFLX 07-23},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Medium Duty Set Screw Locking},{PRODTYPE=2-Bolt Flange - UCFLX 200},{SHAFTSIZE=1 7/16},{F=},{BOLTSIZE=9/16},{INSERTNO=UCX07-23},{HOUSINGNO=FLX07},{WTLBS=4.41},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_2_BLT_A},{HOUSINGINST=FLX07},{BRGINSMODEL=BRG_INS_15400X},{BRGINSINST=15400108},{BRGINSINST2=15400108-1438},{SEALMODEL=SEAL_STYLE_C},{SEALINST=29421107}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
BOLTSIZE
Bolt Size
[Inch]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight Lbs.
ⁿ/ₐ
29401100
29401100
UCFLX 05-16
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1
4384
19500
2518
7/16
UCX05-16
FLX05
2.21
29401102
29401102
UCFLX 06-18
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 1/8
5778
25700
3417
9/16
UCX06-18
FLX06
3.31
29401103
29401103
UCFLX 06-19
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 3/16
5778
25700
3417
9/16
UCX06-19
FLX06
3.31
29401104
29401104
UCFLX 06-20
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 1/4
5778
25700
3417
9/16
UCX06-20
FLX06
3.31
29401106
29401106
UCFLX 07-22
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 3/8
6654
29600
4092
9/16
UCX07-22
FLX07
4.41
29401107
29401107
UCFLX 07-23
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 7/16
6654
29600
4092
9/16
UCX07-23
FLX07
4.41
29401108
29401108
UCFLX 08-24
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 1/2
7160
31850
4676
9/16
UCX08-24
FLX08
4.85
29401110
29401110
UCFLX 09-26
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 5/8
7891
35100
5216
9/16
UCX09-26
FLX09
4.85
29401111
29401111
UCFLX 09-27
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 11/16
7891
35100
5216
9/16
UCX09-27
FLX09
5.29
29401112
29401112
UCFLX 09-28
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 3/4
7891
35100
5216
9/16
UCX09-28
FLX09
5.29
29401114
29401114
UCFLX 10-30
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 7/8
9790
43550
6564
9/16
UCX10-30
FLX10
5.29
29401115
29401115
UCFLX 10-31
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
1 15/16
9790
43550
6564
5/8
UCX10-31
FLX10
7.50
29401200
29401200
UCFLX 10-32
Mounted Ball Bearings
Medium Duty Set Screw Loc...
2-Bolt Flange - UCFLX 200
2
9790
43550
6564
5/8
UCX10-32
FLX10
7.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard
NTN Corporation
17.10.2023
2-Bolt Flange - UCFL 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
FB260STW - Cleanline Mounted Bearing
Hub City
15.09.2021
with Setscrew
Jtekt North America
13.12.2018
PB1-20-NTN UCP205D1
POWER JACKS
22.03.2022
PB1-60-NTN UCP212D1
POWER JACKS
22.03.2022
with Setscrew
Jtekt North America
13.12.2018
with Setscrew
FYH INC.
16.11.2022
Cylindrical gears module 4 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Pinion gear for DR (SSDR)
KHK KOHARA GEAR
12.04.2024
Grip Tight Two-Bolt Flange Metric Bore - GT Normal Duty 2 Bolt Flange Beari...
Baldor Reliance
09.11.2021
MAE-STZR-M3.18-B25-C45 - Spur Gears Made from Steel C45 with Metric Pitch, ...
MÄDLER
26.04.2024
Cylindrical gears module 8 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 6 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表