45984
Molex
PCB Receptacles
1.27mm, 12.00mm
EXTreme LPHPower
Powered by
CAD模型選擇
{molex/pcb_receptacles/1_27mm_12_00mm/extreme_lphpower/45984.prj},{NB=459844483},{SHA256=BIIKxScfE+iAfjW4f9SsvDuUur05udw5+VJAY9ETJn8=},{INAME=00195__459844483},{PN=459844483},{DESC=1.27mm, 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Right-Angle, 4 Power Contacts, 40 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board, with Guide Posts, with Press-fit Plastic Pegs},{CIRCUITS=44},{CURRENT=30.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
459841111
459841111
1.27mm, 12.00mm Pitch, EX...
22
20.0
Gold
2
Right Angle
Through Hole
459841112
459841112
1.27mm, 12.00mm Pitch, EX...
22
20.0
Gold
2
Right Angle
Through Hole
459841113
459841113
1.27mm, 12.00mm Pitch, EX...
22
20.0
Gold
2
Right Angle
Through Hole
459841121
459841121
1.27mm, 12.00mm Pitch, EX...
26
20.0
Gold
2
Right Angle
Through Hole
459841122
459841122
1.27mm, 12.00mm Pitch, EX...
26
20.0
Gold
2
Right Angle
Through Hole
459841123
459841123
1.27mm, 12.00mm Pitch, EX...
26
20.0
Gold
2
Right Angle
Through Hole
459841131
459841131
1.27mm, 12.00mm Pitch, EX...
30
20.0
Gold
2
Right Angle
Through Hole
459841132
459841132
1.27mm, 12.00mm Pitch, EX...
30
20.0
Gold
2
Right Angle
Through Hole
459841133
459841133
1.27mm, 12.00mm Pitch, EX...
30
20.0
Gold
2
Right Angle
Through Hole
459841141
459841141
1.27mm, 12.00mm Pitch, EX...
34
20.0
Gold
2
Right Angle
Through Hole
459841142
459841142
1.27mm, 12.00mm Pitch, EX...
34
20.0
Gold
2
Right Angle
Through Hole
459841143
459841143
1.27mm, 12.00mm Pitch, EX...
34
20.0
Gold
2
Right Angle
Through Hole
459841151
459841151
1.27mm, 12.00mm Pitch, EX...
38
20.0
Gold
2
Right Angle
Through Hole
459841152
459841152
1.27mm, 12.00mm Pitch, EX...
38
20.0
Gold
2
Right Angle
Through Hole
459841153
459841153
1.27mm, 12.00mm Pitch, EX...
38
20.0
Gold
2
Right Angle
Through Hole
459841161
459841161
1.27mm, 12.00mm Pitch, EX...
42
20.0
Gold
2
Right Angle
Through Hole
459841162
459841162
1.27mm, 12.00mm Pitch, EX...
42
20.0
Gold
2
Right Angle
Through Hole
459841163
459841163
1.27mm, 12.00mm Pitch, EX...
42
20.0
Gold
2
Right Angle
Through Hole
459841171
459841171
1.27mm, 12.00mm Pitch, EX...
46
20.0
Gold
2
Right Angle
Through Hole
459841172
459841172
1.27mm, 12.00mm Pitch, EX...
46
20.0
Gold
2
Right Angle
Through Hole
459841173
459841173
1.27mm, 12.00mm Pitch, EX...
46
20.0
Gold
2
Right Angle
Through Hole
459841181
459841181
1.27mm, 12.00mm Pitch, EX...
50
20.0
Gold
2
Right Angle
Through Hole
459841182
459841182
1.27mm, 12.00mm Pitch, EX...
50
20.0
Gold
2
Right Angle
Through Hole
459841183
459841183
1.27mm, 12.00mm Pitch, EX...
50
20.0
Gold
2
Right Angle
Through Hole
459841211
459841211
1.27mm, 12.00mm Pitch, EX...
22
20.0
Gold
2
Right Angle
Through Hole
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
33471
Molex
06.05.2022
151014
Molex
06.05.2022
19216
Molex
18.05.2020
1490
Molex
06.05.2022
34770
Molex
06.05.2022
202654
Molex
06.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表