Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mitsuboshi Belting
    Standard Shape W
    Mitsuboshi Belting
    Standard Shape B
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    KANA (Katayama Chain)
    XL
    KHK KOHARA GEAR
    Ground Spur Gears (SSG)
    Mitsuboshi Belting
    Standard Shape W
    KANA (Katayama Chain)
    XL037
    MÄDLER
    MAE-NRZ-XL-037 - Standard Timing Belt, Inch Pitch, Pitch XL, Timing Belt Width 037 (3/8“ = 9,53 mm)
    MICHAUD CHAILLY - Direct Transmission
    Modèle A8-XL - Courroie dentée XL - Pas 5,08 mm(1/5'')
    KANA (Katayama Chain)
    SPCC,thickness=1.0
    Bando
    6.4mm/7.9mm/9.5mm (Light load)
    Mitsuboshi Belting
    Standard Shape C
Previews
3D
Dimension
2D
Download CAD models