您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-BOX-RSCB, SH-BOX-RSCB, SHD-BOX-RSCB - Precision Cleaning Stainless Steel Hexagon Bolts
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/sl_box_rscb.prj},{NB=SL-BOX-RSCB6-10},{MAT=304 Stainless Steel},{CO=DE},{M=6},{M1=6.000},{L=10},{A=10},{P=1.000},{E=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
M
ⁿ/ₐ
SL-BOX-RSCB4-8
SL-BOX-RSCB4-8
4
SL-BOX-RSCB5-8
SL-BOX-RSCB5-8
5
SL-BOX-RSCB6-10
SL-BOX-RSCB6-10
6
SL-BOX-RSCB8-10
SL-BOX-RSCB8-10
8
SL-BOX-RSCB10-15
SL-BOX-RSCB10-15
10
SL-BOX-RSCB12-20
SL-BOX-RSCB12-20
12
SL-BOX-RSCB16-30
SL-BOX-RSCB16-30
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 1221 - Hex head thread cutting screws type A, with metric thread (DIN 75...
Bossard Catalog
31.10.2023
RSCB - 不锈钢六角螺栓
Misumi
29.05.2023
Modèle 215628 - Hexagon nut for high temperature - Stainless steel AISI 310...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
国标外六角螺栓M6 M8 - 螺栓-国标-外六角螺栓M6 M8
伍星工业铝材配件
29.05.2023
SPC-H - 树脂螺栓(PC/六角螺栓)
NBK (锅屋百迪株式会社)
30.05.2024
Screw and nut set
Alfa Laval
08.12.2022
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
BN 67 - Hex head screws / bolts partially / fully threaded (UNC; ~DIN 933/9...
Bossard Catalog
31.10.2023
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
M6S 8X30 - ISO 4017 M8x30 St 8.8
FlexLink
30.08.2022
PVDH - Hexagonal Plastic Bolt PVDF
Misumi
16.11.2023
SNHS-HTF - 六角螺栓(头部特氟龙制)
NBK (锅屋百迪株式会社)
30.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表