SH-KCLSB,SHD-KCLSB - (Precision Cleaning) Precision Pivot Pins - D Tolerance Selectable - Shape B (Lock Nut Type)
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sh_kclsb_asmtab.prj},{NB=SH-KCLSBM13-15.0},{MAT=SUS304},{MATALG= 'S45C', 'S45C', 'SUS304', 'SUS304', 'SUS440C' , 'SUS440C or 13Cr Stainless Steel'},{HARD=1},{ST=-},{AC=Nut 1 Pc.},{CM=SH},{TS=M},{D=13},{L=15.0},{L1=[15.0:200.0/0.1]},{ALT4=},{A=24},{B=21},{ALT3=},{TC=0.0},{T=5},{ALT2=},{ALT21='', 'w/o MC (Thread Diameter)', '-MC', 'with MC (Thread Diameter)'},{MC=0},{M=M12},{M1=12.000},{ALT1=},{FC=0},{J=18},{UU=12.8},{NN=1.5},{PPATH=kclb/kclb_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
DTOL
D容差
[mm]
A
[mm]
B
[mm]
T
[mm]
M
M粗牙
ⁿ/ₐ
J
[mm]
UU
u
[mm]
NN
(n)
[mm]
NUT
附属螺帽
ⁿ/ₐ
SH-KCLSBM4-5.0
SH-KCLSBM4-5.0
SH-KCLSB
1个螺帽
4
+0.012/+0.004
7
5
3
M3
6
3.9
1.5
M3x0.5
SH-KCLSBM5-5.0
SH-KCLSBM5-5.0
SH-KCLSB
1个螺帽
5
+0.012/+0.004
9
7
4
M4
6
4.9
1.5
M4x0.7
SH-KCLSBM6-5.0
SH-KCLSBM6-5.0
SH-KCLSB
1个螺帽
6
+0.012/+0.004
10
8
5
M5
9
5.8
1.5
M5x0.8
SH-KCLSBM8-5.0
SH-KCLSBM8-5.0
SH-KCLSB
1个螺帽
8
+0.015/+0.006
13
10
5
M6
9
7.8
1.5
M6x1.0
SH-KCLSBM10-5.0
SH-KCLSBM10-5.0
SH-KCLSB
1个螺帽
10
+0.015/+0.006
16
13
5
M8
12
9.8
1.5
M8x1.25
SH-KCLSBM12-10.0
SH-KCLSBM12-10.0
SH-KCLSB
1个螺帽
12
+0.018/+0.007
18
14
5
M10
16
11.8
1.5
M10x1.5
SH-KCLSBM13-15.0
SH-KCLSBM13-15.0
SH-KCLSB
1个螺帽
13
+0.018/+0.007
24
21
5
M12
18
12.8
1.5
M12x1.75
SH-KCLSBM14-15.0
SH-KCLSBM14-15.0
SH-KCLSB
1个螺帽
14
+0.018/+0.007
24
21
5
M12
18
13.8
1.5
M12x1.75
SH-KCLSBM15-15.0
SH-KCLSBM15-15.0
SH-KCLSB
1个螺帽
15
+0.018/+0.007
24
21
5
M12
18
14.8
1.5
M12x1.75
SH-KCLSBM16-20.0
SH-KCLSBM16-20.0
SH-KCLSB
1个螺帽
16
+0.018/+0.007
24
21
5
M12
18
15.8
1.5
M12x1.75
SH-KCLSBM17-20.0
SH-KCLSBM17-20.0
SH-KCLSB
1个螺帽
17
+0.018/+0.007
24
21
5
M12
18
16.8
1.5
M12x1.75
SH-KCLSBM18-20.0
SH-KCLSBM18-20.0
SH-KCLSB
1个螺帽
18
+0.018/+0.007
24
21
5
M12
18
17.8
1.5
M12x1.75
SH-KCLSBM20-20.0
SH-KCLSBM20-20.0
SH-KCLSB
1个螺帽
20
+0.021/+0.008
27
23
5
M16
24
19.8
1.5
M16x2.0
SH-KCLSBM22-20.0
SH-KCLSBM22-20.0
SH-KCLSB
1个螺帽
22
+0.021/+0.008
27
23
5
M16
24
21.8
1.5
M16x2.0
SH-KCLSBM25-20.0
SH-KCLSBM25-20.0
SH-KCLSB
1个螺帽
25
+0.021/+0.008
30
27
5
M16
24
24.8
1.5
M16x2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表