您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MTB - Precision planetary gearbox
Melucci
Precision planetary reducer
Powered by
CAD模型選擇
{melucci/riduttori/epb_asmtab.prj},{NB=MTB903K314- SINGLE},{SER=MTB},{SIZE=90},{STAGE=SINGLE},{STAGEX='SINGLE','SINGLE','DOUBLE','DOUBLE'},{INSHAFT=≤Φ14},{FLANGE=-},{KEY=K},{RATIO=3},{INSHAFTCODE=14},{PPATH=epb_asmtpl.prj},{NSPEED=3000},{MSPEED=6000},{MRL=2400},{MAL=2200},{WEIGHT=3.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
ⁿ/ₐ
SER
Series
ⁿ/ₐ
SIZE
ⁿ/ₐ
INSHAFT
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
NTOR
Nominal output torque
[Nm]
MTOR
Maximum output torque
[Nm]
ETOR
Emergency stop torque
[Nm]
PRL
Permitted radial load
[N]
PAL
Permitted axial load
[N]
M
Moment of inertia
[kgcm²]
NSPEED
Nominal input speed
[rpm]
MSPEED
Maximum input speed
[rpm]
MRL
Maximum radial load
[N]
MAL
Maximum axial load
[N]
WEIGHT
Weight
[kg]
MTB603K308- SINGLE
MTB603K308-
MTB
60
≤Φ8
112.0
75.0
52
15.5
32
18
35
80
430
310
0.140
3000
6000
1200
1100
1.4
MTB603K314- SINGLE
MTB603K314-
MTB
60
≤Φ14
115.0
78.0
65
16.5
35
18
35
80
430
310
0.220
3000
6000
1200
1100
1.4
MTB603K319- SINGLE
MTB603K319-
MTB
60
≤Φ19
130.0
93.0
80
25.0
50
18
35
80
430
310
0.430
3000
6000
1200
1100
1.4
MTB9015K308- DOUBLE
MTB9015K308-
MTB
90
≤Φ8
160.0
112.0
52
15.5
32
75
125
250
0
11000
0.000
3000
6000
1200
1100
1.4
MTB903K314- SINGLE
MTB903K314-
MTB
90
≤Φ14
143.0
95.0
65
16.5
35
50
80
200
810
930
0.720
3000
6000
2400
2200
3.7
MTB903K319- SINGLE
MTB903K319-
MTB
90
≤Φ19
153.0
105.0
80
25.0
50
50
80
200
810
930
1.200
3000
6000
2400
2200
3.7
MTB903K328- SINGLE
MTB903K328-
MTB
90
≤Φ28
170.0
122.0
130
35.0
67
50
80
200
810
930
3.200
3000
6000
2400
2200
3.7
MTB11515K314- DOUBLE
MTB11515K314-
MTB
115
≤Φ14
204.5
139.5
65
16.5
35
180
330
625
0
11000
0.000
3000
6000
2400
2200
3.7
MTB1153K319- SINGLE
MTB1153K319-
MTB
115
≤Φ19
187.0
122.0
80
25.0
50
120
225
500
1300
1500
3.300
3000
6000
4300
3900
8.0
MTB1153K328- SINGLE
MTB1153K328-
MTB
115
≤Φ28
204.0
139.0
130
35.0
67
120
225
500
1300
1500
5.300
3000
6000
4300
3900
8.0
MTB1153K338- SINGLE
MTB1153K338-
MTB
115
≤Φ38
225.0
160.0
180
45.0
82
120
225
500
1300
1500
13.000
3000
6000
4300
3900
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MTF - Standard Type Planetary gearbox
Melucci
27.03.2023
LP Planetary gearbox - LP..70 - 120
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
MTL - Precision planetary gearbox
Melucci
21.03.2024
MTE - Standard type planetary gearbox
Melucci
24.03.2023
LP070-120 - Planetary gearbox
TAIYO
14.06.2023
MTECH Pinions
Melucci
12.05.2022
PS Planetary gearbox - PS..60 - 115
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Type PCE - planetary gearbox
ATEK Antriebstechnik
17.12.2021
PW - Planetary reducer PW series
HEFA
29.04.2024
MTT - Reducer output shaft of the permissible radial force and shaftand for...
Melucci
24.03.2023
Type BPCE - right angle-planetary gearbox
ATEK Antriebstechnik
17.12.2021
BUH77 - Motorgearbox 12V and 24V - Torque 0,1Nm to 0,2Nm
HPC
17.02.2022
HDF,HDFN - Ball Bearing Units - Cylindrical Hole, Casting Type - Square Fla...
Misumi
30.06.2021
SR13 MR CI 40..100 - Bevel helical servo gear reducers
Rossi
05.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表