您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
LMFC - LMF/KC Support ball bushing
Melucci
Ball bushing MTECH
LMF/KC
Powered by
CAD模型選擇
{melucci/linear_bushing/lmf_kc/lmfc.prj},{NB=LMFC16UU-5},{ST=LMFC16UU},{BC=5},{DR=16},{DRT=0/-10},{D=28},{DT=0/-16},{L=70},{I=32.0},{D1=48},{K=37},{H=6},{PCD=38},{D1XD2XH=4.5x7.5x4.1},{ECC=15},{C=1230},{CO=2350},{WG=190},{RR=0.840},{HD1=4.5},{HD2=7.5},{HH=4.1},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
øD
[mm]
DT
D Tolerance
[μm]
L
+-0.3
[mm]
I
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
ⁿ/ₐ
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMFC6UU-4
LMFC6UU-4
LMFC6UU
4
6
0/-10
12
0/-13
35
15.0
28
5
20
3.5x6x3.1
15
323
529
31
LMFC8UU-4
LMFC8UU-4
LMFC8UU
4
8
0/-10
15
0/-13
45
20.0
32
5
24
3.5x6x3.1
15
431
784
51
LMFC10UU-4
LMFC10UU-4
LMFC10UU
4
10
0/-10
19
0/-16
55
24.5
40
6
29
4.5x7.5x4.1
15
588
1100
98
LMFC12UU-4
LMFC12UU-4
LMFC12UU
4
12
0/-10
21
0/-16
57
25.5
42
6
32
4.5x7.5x4.1
15
813
1570
110
LMFC13UU-4
LMFC13UU-4
LMFC13UU
4
13
0/-10
23
0/-16
61
27.5
43
6
33
4.5x7.5x4.1
15
813
1570
130
LMFC16UU-5
LMFC16UU-5
LMFC16UU
5
16
0/-10
28
0/-16
70
32.0
48
6
38
4.5x7.5x4.1
15
1230
2350
190
LMFC20UU-5
LMFC20UU-5
LMFC20UU
5
20
0/-12
32
0/-19
80
36.0
54
8
43
5.5x9x5.1
20
1400
2740
260
LMFC25UU-6
LMFC25UU-6
LMFC25UU
6
25
0/-12
40
0/-19
112
52.0
62
8
51
5.5x9x5.1
20
1560
3140
540
LMFC30UU-6
LMFC30UU-6
LMFC30UU
6
30
0/-12
45
0/-19
123
56.5
74
10
60
6.6x11x6.1
20
2490
5490
680
LMFC35UU-6
LMFC35UU-6
LMFC35UU
6
35
0/-15
52
0/-22
135
62.5
82
10
67
6.6x11x6.1
25
2650
6270
1020
LMFC40UU-6
LMFC40UU-6
LMFC40UU
6
40
0/-15
60
0/-22
151
69.0
96
13
78
9x14x8.1
25
3430
8040
1570
LMFC50UU-6
LMFC50UU-6
LMFC50UU
6
50
0/-15
80
0/-22
192
89.5
116
13
98
9x14x8.1
25
6080
15900
3600
LMFC60UU-6
LMFC60UU-6
LMFC60UU
6
60
0/-20
90
0/-25
209
95.5
134
18
112
11x17x11.1
30
7550
20000
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMFC-LUU-MX - Self-lubricating Bearing Series
YTP
11.05.2022
LMF - Standard Flanged Units
HepcoMotion
20.12.2023
LMFL - LMF/K/H L Support ball bushing
Melucci
09.05.2022
LMFP - LMF/KP Support ball bushing
Melucci
09.05.2022
LMF - Circular Flanged Linear Bushing
Samick Precision
12.01.2022
LMKC - LMF/KC Support ball bushing
Melucci
09.05.2022
BJA060 - Oil free bushing middle flange type fixing seat assembly round fla...
YDFA
18.06.2024
LMFC_LUU - Flanged linear motion ball
YTP
11.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表