lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
Latch Clamps, Steel
MÄDLER
Drive Element
Parts for Operating
Latch Clamps and Quick clamps
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/verschlussspanner_u_schnellspanner/verschlusssp_stvz.prj},{NB=67620400},{ARTNR=67620400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahlblech-Teile: Einsatzstahl C10, verzinkt, blau chromatiert, Zugbügel: Stahl St37, verzinkt, blau chromatiert, Griffteil: Kunststoffkappe, rot, ölbeständig},{GR=160},{FH=1600},{A=12},{B1=26},{B2=28},{B3=21},{B4=20},{B5=14},{D1=M4},{D2=4.3},{H1=22},{H2=18},{L1=98},{L2=11},{M1=19},{M2=5.0},{M3=16.0},{M4=5.0},{M5=10},{R=34},{S=2.0},{W1=25},{W2=11},{VWE=0},{GEW=85},{DD1=4},{PPATH=v-sp_sbl.prj},{CTN=82057000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FH
Holding force
[N]
A
a
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3
b3
[mm]
B4
b4
[mm]
B5
b5
[mm]
D1
d1
[mm]
D2
d2
[mm]
H1
approx. Dimensions - h1
[mm]
H2
approx. Dimensions - h2
[mm]
L1
l1
[mm]
L2
l2
[mm]
M1
m1
[mm]
M2
m2
[mm]
M3
m3
[mm]
M4
m4
[mm]
M5
m5
[mm]
R
r
[mm]
S
s
[mm]
W1
w1
[mm]
W2
w2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67620400
67620400
Steel, zinc-plated
Sheet-metal parts: Case-h...
160
1600
12
26
28
21
20
14
M4
4.3
22
18
98
11
19
5.0
16.0
5.0
10
34
2.0
25
11
85
82057000
67620600
67620600
Steel, zinc-plated
Sheet-metal parts: Case-h...
320
3200
16
40
44
32
28
22
M6
6.5
30
25
152
19
32
10.5
19.0
7.0
14
57
3.0
48
13
250
82057000
67620800
67620800
Steel, zinc-plated
Sheet-metal parts: Case-h...
700
700
24
60
54
39
38
26
M8
8.5
42
36
220
23
38
9.5
41.5
9.5
19
74
3.5
58
26
625
82057000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성