您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1438 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1438_asmtab.prj},{NB=$BESTKIPPUSA.0},{LOCHBILD=2},{OG=69},{OH=96},{A1=29.0},{A2=6.5},{A3=14},{B=24.0},{B1=34.0},{B5=2.5},{C=21.8},{C1=10.5},{H=97},{L=66.7},{L1=31.5},{HALTEKRAFTF1=800},{SPANNKRAFTF3=600},{GEW=0.1191},{EAN=4059245348213},{XA=5.000},{XB=35.000},{XC=67.64256},{XD=50.38517},{XF=11.000},{XG=20.000},{XH=13.000},{TYP=8},{TYP1=1},{TYP2=7.000},{TYP3=13.000},{TYP4=20},{TYP5=18.000},{TYP6=8},{TYP7=9},{ST=0.800},{BESRKIPPUSA=K1438.00800},{A=16},{B4=17.5},{D=4.8},{M=M5x35},{HANDKRAFT=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1438_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESRKIPPUSA
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B4
distance
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
D
diameter
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
$BESTKIPPUSA.
K1438.01500
3
70
108
19
35.0
8.0
13
27.0
42.0
25
3.0
29.0
13.0
135
75.7
35.0
5.5
M6x50
100
1500
1000
0.2298
Yes
4059245496976
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPPUSA.
K1438.02400
1
70
90
19
35.0
8.0
0
32.0
47.0
0
3.0
32.0
17.5
178
87.7
45.5
7.1
M8x65
150
2400
1200
0.4290
Yes
4059245496983
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPPUSA.
K1438.00800
2
69
96
16
29.0
6.5
14
24.0
34.0
17.5
2.5
21.8
10.5
97
66.7
31.5
4.8
M5x35
50
800
600
0.1191
Yes
4059245348213
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPPUSA.
K1438.03400
1
70
90
32
50.0
9.0
0
45.0
64.0
0
4.0
42.0
22.0
218
124.3
65.0
8.3
M10x80
200
3400
1600
0.8570
Yes
4059245348220
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPPUSA.
K1438.04400
1
70
90
32
53.0
10.0
0
45.0
64.0
0
5.0
51.0
25.0
225
138.3
74.0
8.7
M12x100
250
4400
1600
1.2000
Yes
4059245348237
31.12.2099
98% Warenverfügbarkeit. N...
$BESTKIPPUSA.
K1438.05400
1
50
100
50.8
76.2
12.7
0
69.8
95.2
0
8.0
82.1
31.8
303
197.5
107.8
12.3
M16x160
280
5400
1800
2.5300
Yes
4059245348244
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN988-PASSSCHEIBEN-ST - Shim Rings DIN 988, Steel
MÄDLER
26.04.2024
MB - Rolling bearings stainless steel
MOVET
29.05.2019
FK - Guide pin - demountable
PROPLASTICA
19.08.2021
K1254 - Toggle clamps mini vertical with flat foot and fixed clamping spind...
KIPP
27.05.2024
TLI. - Hook clamps
Elesa+Ganter
28.03.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K1438 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表