您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1265 - Toggle clamps latch vertical with catch plate
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1265_asmtab.prj},{NB=K1265.07000},{A=47.6},{A1=31.8},{A2=9.5},{A3=27.0},{A4=54.0},{B=53},{B1=36.5},{B3=30.0},{B5=4},{D=8.7},{D1=8},{D2=8.7},{H=85.5},{L1=29.4},{L2=63},{L3=132.4},{HANDKRAFT=200},{ZUGKRAFT=9000.0},{GEW=0.6585},{EAN=4059245328512},{TYP=2.000},{TYP1=3},{TYP2=4.000},{NDM=8},{TYP3=7.000},{TYP4=2},{TYP5=5},{XA=44.500},{XB=1},{XC=1},{BESTKIPPUSA=K1265.07000},{MATERIAL=Stahl},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1265_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
A
Length
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B3
distance
[mm]
B5
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
Length
[mm]
HANDKRAFT
hand force FH
[N]
ZUGKRAFT
Pull force F1
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1265.02200
K1265.02200
Stahl
26.0
13.0
4.0
14.3
25.4
35
22.0
13.5
2
5.3
4
4.4
55.0
12.2
38
81.0
100
2200.0
0.0969
Info
Yes
4059245328475
31.12.2099
98% Warenverfügbarkeit. N...
K1265.04500
K1265.04500
Stahl
33.3
19.1
7.1
20.5
38.1
40
25.0
17.0
3
7.1
6
5.6
65.4
20.3
50
121.5
150
4500.0
0.2914
Info
Yes
4059245328499
31.12.2099
98% Warenverfügbarkeit. N...
K1265.07000
K1265.07000
Stahl
47.6
31.8
9.5
27.0
54.0
53
36.5
30.0
4
8.7
8
8.7
85.5
29.4
63
132.4
200
9000.0
0.6585
Info
Yes
4059245328512
31.12.2099
98% Warenverfügbarkeit. N...
K1265.12200
K1265.12200
Edelstahl
26.0
13.0
4.0
14.3
25.4
35
22.0
13.5
5
5.3
10
4.4
55.0
12.2
38
81.0
100
2200.0
0.0964
Info
Yes
4059245328482
31.12.2099
98% Warenverfügbarkeit. N...
K1265.14500
K1265.14500
Edelstahl
33.3
19.1
7.1
20.5
38.1
40
25.0
17.0
6
7.1
12
5.6
65.4
20.3
50
121.5
150
4500.0
0.2945
Info
Yes
4059245328505
31.12.2099
98% Warenverfügbarkeit. N...
K1265.17000
K1265.17000
Edelstahl
47.6
31.8
9.5
27.0
54.0
53
36.5
30.0
7
8.7
14
8.7
85.5
29.4
63
132.4
200
9000.0
0.6562
Info
Yes
4059245328529
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表