您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1248 - Toggle clamps vertical with straight foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1248_asmtab.prj},{NB=K1248.024000},{OG=56},{OH=100},{A1=34.9},{B=12},{B1=6},{B2=14.3},{B3=8.3},{C=46.8},{C1=16.0},{H=156},{L=141.0},{L1=97},{L2=73.2},{HALTEKRAFTF1=1200},{HALTEKRAFTF2=2400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1600},{GEW=0.3688},{EAN=4059245316533},{XA=8.000},{XB=63.000},{XC=56.80648},{XD=49.04323},{XE=2.000},{XF=11.000},{XG=12.000},{XH=7.000},{TYP=1},{TYP1=1},{TYP2=1.000},{TYP3=1.000},{TYP4=15},{TYP5=10.000},{TYP6=1.0},{TYP7=1.0},{TYP8=1},{BESTKIPPUSA=K1248.02400},{A=19},{C2=7.1},{D=7.2},{M=M8x63},{HANDKRAFT=150},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1248_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
distance
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1248.02400
K1248.02400
56
100
19
34.9
12
6
14.3
8.3
46.8
16.0
7.1
7.2
156
141.0
97
73.2
M8x63
150
1200
2400
800
1600
0.3688
Info
Yes
4059245316533
31.12.2099
98% Warenverfügbarkeit. N...
K1248.07000
K1248.07000
70
90
32
53.0
20
10
22.7
12.7
70.4
25.0
9.5
8.7
245
177.0
124
90.0
M12x100
250
3200
7000
1400
3000
1.3000
Info
Yes
4059245347902
31.12.2099
98% Warenverfügbarkeit. N...
K1248.08000
K1248.08000
50
100
50.8
76.2
20
10
26.5
16.5
113.5
31.8
12.7
12.3
335
229.2
153
105.0
M16x150
280
3000
8000
1800
3900
2.5000
Info
Yes
4059245347919
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1255 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP USA
21.05.2024
K1256 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP USA
21.05.2024
GN 810.1 BC - Toggle clamps, Type BC, U-bar version, with two flanged washe...
Ganter
12.04.2024
GN 810.1 B - Toggle clamps, Type B, U-bar version, with two flanged washers
Ganter
12.04.2024
GN 810.1 F - Toggle clamps, Type F, Solid bar version with clasp
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表