您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0056 - Toggle clamps vertical with straight foot and fixed clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/05705.prj},{NB=K0056.0250 (GESCHLOSSEN)},{OH1=95},{OH2=125},{OHOA=160},{OG1=70},{OG2=85},{OGOA=100},{F=190},{F1=2500},{F3=1150},{A=19.0},{A1=35},{A2=8.0},{B=12},{B1=6},{B2=26},{B3=6},{C=37},{C1=21.5},{C2=7.0},{D=7.1},{H=190},{L=87},{L1=45},{GEW=0.4128},{EAN=4059245034376},{NDM=8},{ST=1.25},{XA=60},{XB=13.00},{XC=4.00},{XD=93.400},{S=13.000},{XE=60},{XF=5.30},{XG=13.00},{BESTKIPPUSA=K0056.0250},{PASSKG=K0100.28},{M=M 8 x 60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{XPOS='GESCHLOSSEN','Haltearm geschlossen','POSITION_1','Anschlagstift Position 1','POSITION_2','Anschlagstift Position 2','OHNE_ANSCHLAG','ohne Anschlag'},{EOL=31.12.2099},{POS=GESCHLOSSEN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OH1
opening angle of holding arm, position 1
[°]
OH2
opening angle of holding arm, position 2
[°]
OHOA
opening angle of holding arm without stop
[°]
OG1
opening angle of handle, position 1
[°]
OG2
opening angle of handle, position 2
[°]
OGOA
opening angle of handle without stop
[°]
F
hand force
[N]
F1
Holding force
[N]
F3
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0056.0150
K0056.0150
95
0
185
75
0
110
120
1500
900
K0100.19
12.7
27
7.0
12
6
24
28
11.0
5.4
5.1
135
60
26
M 6 x 50
0.1949
Yes
4059245034369
31.12.2099
98% Warenverfügbarkeit. N...
K0056.0250
K0056.0250
95
125
160
70
85
100
190
2500
1150
K0100.28
19.0
35
8.0
12
6
26
37
21.5
7.0
7.1
190
87
45
M 8 x 60
0.4128
Yes
4059245034376
31.12.2099
98% Warenverfügbarkeit. N...
K0056.0350
K0056.0350
90
120
180
70
80
110
230
3500
1650
K0100.30
32.0
50
9.0
16
8
33
52
25.5
9.6
8.3
240
124
65
M 10 x 80
0.8623
Yes
4059245034383
31.12.2099
98% Warenverfügbarkeit. N...
K0056.0450
K0056.0450
90
125
180
70
85
110
260
4500
1650
K0100.34
32.0
53
10.0
20
10
42
57
30.0
8.7
8.7
246
136
74
M 12 x 100
1.3220
Yes
4059245034390
31.12.2099
98% Warenverfügbarkeit. N...
K0056.0550
K0056.0550
90
120
180
65
80
110
290
5500
1900
K0100.35
51.0
76
12.5
20
10
41
101
38.0
12.7
12.3
345
197
108
M 16 x 150
2.4400
Yes
4059245034406
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6845 - Push-Pull type toggle clamps
AMF - ANDREAS MAIER Fellbach
12.12.2023
K0060 - Toggle clamps vertical with flat foot and fixed clamping spindle
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表