目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1239 - Toggle clamps horizontal with straight foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1239_asmtab.prj},{NB=K1239.032000},{LOCHBILD=3},{OG=65},{OH=90},{A=25.4},{A1=38},{A3=20.8},{A4=0.0},{B=12},{B1=6},{B2=14.7},{B3=8.7},{C=48.3},{C1=12.7},{C2=6.4},{D=6.7},{H=61.0},{L=173},{L1=71.6},{L2=39.1},{HANDKRAFT=150},{HALTEKRAFTF1=2000},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1600},{GEW=0.2552},{EAN=4059245316335},{XA=8.000},{XB=63.000},{XC=161.073},{XD=70.811},{XE=0.000},{TYP=5.000},{TYP1=1.000},{TYP2=0.000},{TYP3=1.000},{TYP4=1.000},{TYP5=1.000},{TYP6=1.000},{TYP7=0.000},{TYP8=0},{TYP9=1},{BESTKIPPUSA=K1239.03200},{M=M8x63},{HALTEKRAFTF2=3200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1239_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A3
distance
[mm]
A4
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
distance
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1239.01000
K1239.01000
1
78
96
13.5
25
0.0
0.0
8
4
9.3
5.1
27.5
9.5
5.1
5.2
47.0
110
37.0
25.0
M5x35
50
500
1000
250
600
0.0945
Yes
4059245347827
31.12.2099
98% Warenverfügbarkeit. N...
K1239.02500
K1239.02500
2
76
93
26.0
38
0.0
3.0
10
5
11.2
6.3
38.2
14.0
9.0
5.5
65.4
173
61.0
40.6
M6x50
150
1200
2500
400
1000
0.2490
Yes
4059245347834
31.12.2099
98% Warenverfügbarkeit. N...
K1239.03200
K1239.03200
3
65
90
25.4
38
20.8
0.0
12
6
14.7
8.7
48.3
12.7
6.4
6.7
61.0
173
71.6
39.1
M8x63
150
2000
3200
800
1600
0.2552
Yes
4059245316335
31.12.2099
98% Warenverfügbarkeit. N...
K1239.03400
K1239.03400
2
72
90
26.0
42
0.0
2.5
12
6
15.0
8.6
49.7
17.5
10.5
6.6
82.2
225
79.0
52.7
M8x60
200
1400
3400
800
1900
0.4542
Yes
4059245347841
31.12.2099
98% Warenverfügbarkeit. N...
K1239.05400
K1239.05400
2
76
94
41.2
59
0.0
2.0
16
8
19.4
11.5
62.8
23.0
10.0
8.7
109.0
277
108.0
79.5
M10x80
250
2400
5400
1100
3000
0.9520
Yes
4059245347858
31.12.2099
98% Warenverfügbarkeit. N...
K1239.06400
K1239.06400
1
80
94
41.2
66
0.0
0.0
20
10
23.2
13.7
79.6
26.0
12.9
8.7
131.0
308
128.0
93.5
M12x100
250
3000
6400
1100
3000
1.4600
Yes
4059245347865
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WLT-402 - C-Clamps
Essentra Components
17.07.2014
C-LD-36006 - Economy Toggle Clamps - Side Push-Pull Free Mounting Direction...
Misumi
09.09.2022
C-LD-36202M - Economy Toggle Clamps - Side Push-Pull Free Mounting Directio...
Misumi
09.09.2022
WLT-755 - C-Clamps
Essentra Components
17.07.2014
AMF 6844NI - Push-Pull type toggle clamps
AMF - ANDREAS MAIER Fellbach
31.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表