目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0084 - Toggle clamps push-pull with mounting bracket
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05836_asmtab.prj},{NB=K0084.02500190},{OG=190},{F=170},{F2=2500},{F1=1500},{A1=23},{A2=13},{B=30},{B1=57.5},{B2=42},{C1=25},{D=6.5},{D1=11.1},{H=85},{L=136},{L1=52.5},{L2=14},{L3=12},{S=4},{R=60},{C=32},{GEW=0.3457},{EAN=4059245035335},{NDM=6},{NDM1=20},{SW=10.000},{XA=25.000},{W=4.000},{W1=2.000},{W2=4.000},{BESTKIPPUSA=K0084.0250},{PASSKG=K0100.23},{M=M 6 x 25},{M1=M 20 x 1.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=05836_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
F
hand force
[N]
F2
Holding force
[N]
F1
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
M
thread
ⁿ/ₐ
M1
thread 1
ⁿ/ₐ
S
Length
[mm]
R
Radius
[mm]
C
Stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0084.0250
K0084.0250
170
2500
1500
K0100.23
23
13
30
57.5
42
25
6.5
11.1
85
136
52.5
14
12
M 6 x 25
M 20 x 1.5
4
60
32
0.3457
Yes
4059245035335
31.12.2099
98% Warenverfügbarkeit. N...
K0084.0450
K0084.0450
180
4000
2000
K0100.30
30
18
30
64.0
45
30
8.5
16.0
120
173
60.0
17
20
M 10 x 50
M 24 x 1.5
5
90
38
0.8340
Yes
4059245035342
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表