您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0206 - Pull Handles stainless steel, round profile
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/06922.prj},{NB=K0206.12002},{BESTKIPPUSA=K0206.120},{LX=0},{MATERIAL=1.4404},{AUSF=halbglänzend gleitgeschliffen},{A=120},{B=10},{D=M 5 x 10},{H=40},{L=130},{T=10},{TRAG=1000},{GEW=0.1166},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245124312},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=5},{XA=17.100},{TYP=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
diameter
[mm]
D
thread
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
T
height
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0206.100
K0206.100
semi-gloss vibratory grou...
100
8
M 5 x 10
35
108
10
1000
0.0660
Yes
4059245124305
31.12.2099
98% Warenverfügbarkeit. N...
K0206.120
K0206.120
semi-gloss vibratory grou...
120
10
M 5 x 10
40
130
10
1000
0.1166
Yes
4059245124312
31.12.2099
98% Warenverfügbarkeit. N...
K0206.250
K0206.250
semi-gloss vibratory grou...
250
10
M 5 x 10
40
260
10
1000
0.1996
Yes
4059245124329
31.12.2099
98% Warenverfügbarkeit. N...
K0206.350
K0206.350
semi-gloss vibratory grou...
350
10
M 5 x 10
40
360
10
1000
0.2630
Yes
4059245124336
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1342 - Hinges lift-off stainless steel
KIPP USA
21.05.2024
K1018 - Tubular handles adjustable
KIPP USA
21.05.2024
K0638 - Mounting brackets
KIPP USA
21.05.2024
K1793 - Pull Stainless stainless steel round
KIPP USA
21.05.2024
B0322 - Pull handles stainless steel
Blohm
03.06.2024
K0206 - Pull handles stainless steel
KIPP
27.05.2024
K0186 - Pull Handles cast iron
KIPP USA
21.05.2024
Reference 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
07030 - Studs DIN 6379
norelem
30.05.2024
with Setscrew
Jtekt North America
13.12.2018
PGD02 - Plug extender smooth version
HPS International
01.02.2021
K0575 - Rubber buffers conical
KIPP USA
21.05.2024
06160 - Palm grips grey cast iron DIN 6335
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表