您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1495 - Indexing plunger with status sensor
KIPP USA
Product lines KIPP Inc.
FEATURE grip
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/feature_grip/03090-01.prj},{NB=K1495.124121},{D=12},{D2=35},{L=86},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{GEW=0.1500},{EAN=4059245489671},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=32.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=48.700},{XF=8.000},{XG=12.300},{XH=2.000},{XI=0.500},{XJ=0.000},{XK=0.800},{XL=132.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=0.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=0.300},{XD1=13.000},{XE1=0.500},{XF1=3.000},{XG1=3.000},{BESTKIPPUSA=K1495.12412},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=ungehärtet},{MATERIAL=Edelstahl},{D1=M20x1,5},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1495.1105
K1495.1105
A
non-lockout type without ...
hardened
steel
5
M10x1
35
57
17
7
15
5
13
-
1.3
5
12
0.0333
Yes
4059245489091
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1206
K1495.1206
A
non-lockout type without ...
hardened
steel
6
M12x1,5
35
62
20
8
17
6
14
-
1.8
6
14
0.0415
Yes
4059245489107
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1308
K1495.1308
A
non-lockout type without ...
hardened
steel
8
M16x1,5
35
76
26
10
23
8
19
-
2.3
15
35
0.0781
Yes
4059245489114
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1410
K1495.1410
A
non-lockout type without ...
hardened
steel
10
M20x1,5
35
82
28
12
25
10
22
-
2.8
15
34
0.1500
Yes
4059245489121
98% Warenverfügbarkeit. N...
31.12.2099
K1495.1412
K1495.1412
A
non-lockout type without ...
hardened
steel
12
M20x1,5
35
86
28
14
25
12
22
-
2.8
15
39
0.1500
Yes
4059245489138
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01105
K1495.01105
A
non-lockout type without ...
hardened
stainless steel
5
M10x1
35
57
17
7
15
5
13
-
1.3
5
12
0.0250
Yes
4059245489336
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01206
K1495.01206
A
non-lockout type without ...
hardened
stainless steel
6
M12x1,5
35
62
20
8
17
6
14
-
1.8
6
14
0.0500
Yes
4059245489343
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01308
K1495.01308
A
non-lockout type without ...
hardened
stainless steel
8
M16x1,5
35
76
26
10
23
8
19
-
2.3
15
35
0.0900
Yes
4059245489350
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01410
K1495.01410
A
non-lockout type without ...
hardened
stainless steel
10
M20x1,5
35
82
28
12
25
10
22
-
2.8
15
34
0.1500
Yes
4059245489367
98% Warenverfügbarkeit. N...
31.12.2099
K1495.01412
K1495.01412
A
non-lockout type without ...
hardened
stainless steel
12
M20x1,5
35
86
28
14
25
12
22
-
2.8
15
39
0.1500
Yes
4059245489374
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11105
K1495.11105
A
non-lockout type without ...
not hardened
stainless steel
5
M10x1
35
57
17
7
15
5
13
-
1.3
5
12
0.0250
Yes
4059245489572
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11206
K1495.11206
A
non-lockout type without ...
not hardened
stainless steel
6
M12x1,5
35
62
20
8
17
6
14
-
1.8
6
14
0.0500
Yes
4059245489589
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11308
K1495.11308
A
non-lockout type without ...
not hardened
stainless steel
8
M16x1,5
35
76
26
10
23
8
19
-
2.3
15
35
0.0900
Yes
4059245489596
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11410
K1495.11410
A
non-lockout type without ...
not hardened
stainless steel
10
M20x1,5
35
82
28
12
25
10
22
-
2.8
15
34
0.1500
Yes
4059245489602
98% Warenverfügbarkeit. N...
31.12.2099
K1495.11412
K1495.11412
A
non-lockout type without ...
not hardened
stainless steel
12
M20x1,5
35
86
28
14
25
12
22
-
2.8
15
39
0.1500
Yes
4059245489619
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2105
K1495.2105
B
non-lockout type with loc...
hardened
steel
5
M10x1
35
57
17
7
15
5
13
17
1.3
5
12
0.0250
Yes
4059245489152
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2206
K1495.2206
B
non-lockout type with loc...
hardened
steel
6
M12x1,5
35
62
20
8
17
6
14
19
1.8
6
14
0.0597
Yes
4059245489169
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2308
K1495.2308
B
non-lockout type with loc...
hardened
steel
8
M16x1,5
35
76
26
10
23
8
19
24
2.3
15
35
0.0900
Yes
4059245489176
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2410
K1495.2410
B
non-lockout type with loc...
hardened
steel
10
M20x1,5
35
82
28
12
25
10
22
30
2.8
15
34
0.1500
Yes
4059245489183
98% Warenverfügbarkeit. N...
31.12.2099
K1495.2412
K1495.2412
B
non-lockout type with loc...
hardened
steel
12
M20x1,5
35
86
28
14
25
12
22
30
2.8
15
39
0.1500
Yes
4059245489190
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02105
K1495.02105
B
non-lockout type with loc...
hardened
stainless steel
5
M10x1
35
57
17
7
15
5
13
17
1.3
5
12
0.0170
Yes
4059245489398
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02206
K1495.02206
B
non-lockout type with loc...
hardened
stainless steel
6
M12x1,5
35
62
20
8
17
6
14
19
1.8
6
14
0.0500
Yes
4059245489404
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02308
K1495.02308
B
non-lockout type with loc...
hardened
stainless steel
8
M16x1,5
35
76
26
10
23
8
19
24
2.3
15
35
0.0900
Yes
4059245489411
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02410
K1495.02410
B
non-lockout type with loc...
hardened
stainless steel
10
M20x1,5
35
82
28
12
25
10
22
30
2.8
15
34
0.1500
Yes
4059245489428
98% Warenverfügbarkeit. N...
31.12.2099
K1495.02412
K1495.02412
B
non-lockout type with loc...
hardened
stainless steel
12
M20x1,5
35
86
28
14
25
12
22
30
2.8
15
39
0.1500
Yes
4059245489435
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0748 - Indexing plungers short version
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表