您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0162 - Two-Spoke Aluminium Handwheels aluminium planed
KIPP USA
Handwheels
Two- and Three-Spoke Handwheels
Powered by
CAD模型選擇
{kipp_usa/handraeder/two-and_three-spoke_handweels/06277.prj},{NB=K0162.4125X14},{D1=125},{D3=31},{L1=18},{L3=33.5},{B3=5},{T=16.3},{GEW=0.3863},{EAN=4059245069620},{TYP=1},{TYP1=1},{TYP2=5},{TAB=1},{TAB1=2},{A=22.000},{D2X=14.000},{B=56.000},{Z=1},{BESTKIPPUSA=K0162.4125X14},{AUSF=drehbarer Zylindergriff, Nabe ohne Nut},{D2=14},{GRIFF1=-},{GRIFF2=Ø22 x M 8 x 56},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
B3
width
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
GRIFF1
fixed Cylindrical Grip
ⁿ/ₐ
GRIFF2
Cylindrical Revolving Grip
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0162.0080X10
K0162.0080X10
without cylindrical grip,...
80
10
24
16
28.0
3
11.4
0.1409
-
-
Yes
4059245069095
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0080X12
K0162.0080X12
without cylindrical grip,...
80
12
24
16
28.0
4
13.8
0.1362
-
-
Yes
4059245069101
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0100X10
K0162.0100X10
without cylindrical grip,...
100
10
26
17
33.0
3
11.4
0.2132
-
-
Yes
4059245069118
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0100X12
K0162.0100X12
without cylindrical grip,...
100
12
26
17
33.0
4
13.8
0.2124
-
-
Yes
4059245069125
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0125X12
K0162.0125X12
without cylindrical grip,...
125
12
31
18
33.5
4
13.8
0.3332
-
-
Yes
4059245069132
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0125X14
K0162.0125X14
without cylindrical grip,...
125
14
31
18
33.5
5
16.3
0.3405
-
-
Yes
4059245069149
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0160X14
K0162.0160X14
without cylindrical grip,...
160
14
40
20
39.0
5
16.3
0.5632
-
-
Yes
4059245069156
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0160X16
K0162.0160X16
without cylindrical grip,...
160
16
40
20
39.0
5
18.3
0.5516
-
-
Yes
4059245069163
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0200X18
K0162.0200X18
without cylindrical grip,...
200
18
42
24
45.0
6
20.8
0.9616
-
-
Yes
4059245069170
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0200X20
K0162.0200X20
without cylindrical grip,...
200
20
42
24
45.0
6
22.8
0.9609
-
-
Yes
4059245069187
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0250X22
K0162.0250X22
without cylindrical grip,...
250
22
48
28
51.0
6
24.8
1.4630
-
-
Yes
4059245069194
31.12.2099
98% Warenverfügbarkeit. N...
K0162.0250X26
K0162.0250X26
without cylindrical grip,...
250
26
48
28
51.0
8
29.3
1.4540
-
-
Yes
4059245069200
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1080X10
K0162.1080X10
without cylindrical grip,...
80
10
24
16
28.0
3
11.4
0.1434
-
-
Yes
4059245069217
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1080X12
K0162.1080X12
without cylindrical grip,...
80
12
24
16
28.0
4
13.8
0.1423
-
-
Yes
4059245069224
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1100X10
K0162.1100X10
without cylindrical grip,...
100
10
26
17
33.0
3
11.4
0.2135
-
-
Yes
4059245069231
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1100X12
K0162.1100X12
without cylindrical grip,...
100
12
26
17
33.0
4
13.8
0.2162
-
-
Yes
4059245069248
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1125X12
K0162.1125X12
without cylindrical grip,...
125
12
31
18
33.5
4
13.8
0.3345
-
-
Yes
4059245069255
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1125X14
K0162.1125X14
without cylindrical grip,...
125
14
31
18
33.5
5
16.3
0.3453
-
-
Yes
4059245069262
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1160X14
K0162.1160X14
without cylindrical grip,...
160
14
40
20
39.0
5
16.3
0.5553
-
-
Yes
4059245069279
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1160X16
K0162.1160X16
without cylindrical grip,...
160
16
40
20
39.0
5
18.3
0.5657
-
-
Yes
4059245069286
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1200X18
K0162.1200X18
without cylindrical grip,...
200
18
42
24
45.0
6
20.8
0.9653
-
-
Yes
4059245069293
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1200X20
K0162.1200X20
without cylindrical grip,...
200
20
42
24
45.0
6
22.8
0.9721
-
-
Yes
4059245069309
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1250X22
K0162.1250X22
without cylindrical grip,...
250
22
48
28
51.0
6
24.8
1.4500
-
-
Yes
4059245069316
31.12.2099
98% Warenverfügbarkeit. N...
K0162.1250X26
K0162.1250X26
without cylindrical grip,...
250
26
48
28
51.0
8
29.3
1.5000
-
-
Yes
4059245069323
31.12.2099
98% Warenverfügbarkeit. N...
K0162.2080X10
K0162.2080X10
fixed Cylindrical Grip, h...
80
10
24
16
28.0
3
11.4
0.1608
Ø18 x M 6 x 40
-
Yes
4059245069330
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0161 - Disc Handwheels aluminum planed
KIPP USA
21.05.2024
K0260 - Knurled Wheels internal components steel
KIPP USA
21.05.2024
K0261 - Knurled Wheels internal components stainless steel
KIPP USA
21.05.2024
K0162 - Handwheels 2-spoke flat rim aluminium
KIPP
27.05.2024
K0725 - Handwheels 2-spoke plastic, with revolving grip
KIPP
27.05.2024
K0160 - Handwheels aluminium DIN 950
KIPP USA
21.05.2024
K0173 - Handwheel washers
KIPP
27.05.2024
K0257 - Handwheels with revolving grip
KIPP USA
21.05.2024
K0659 - Crank handles
KIPP USA
21.05.2024
K0137 - Knurled nuts steel and stainless steel, DIN 6303
KIPP USA
21.05.2024
K0671 - Handwheels gray cast iron DIN 950
KIPP USA
21.05.2024
K0659 - Crank handles with revolving grip
KIPP USA
21.05.2024
K0725 - Handwheels 2-spoke plastic, with revolving grip
KIPP USA
21.05.2024
K0161 - Handwheels disc aluminum
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表