Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1245 - Toggle clamp, steel, vertical, heavy-duty version with adjustable spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1245_asmtab.prj},{NB=K1245.060000},{OG=134},{OH=210},{A1=27},{A3=15},{B=12},{B1=6},{B2=12.5},{B3=6.5},{C=42},{C1=15},{H=137},{L=84},{L1=45},{L2=31},{HALTEKRAFTF1=3000},{SPANNKRAFTF3=800},{SPANNKRAFTF4=900},{GEW=0.2934},{EAN=4059245316502},{XA=6.000},{XB=50.000},{BESTKIPP=K1245.06000},{M=M6x50},{HALTEKRAFTF2=6000},{HANDKRAFT=200},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1245_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A1
width
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
HANDKRAFT
hand force FH
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1245.06000
K1245.06000
134
210
27
15
12
6
12.5
6.5
42
15
137
84
45
31
M6x50
3000
6000
200
800
900
0.2934
Yes
82057000
4059245316502
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성