Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0315 - Spring plungers with hexagon socket and ball, steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03030.prj},{NB=K0315.220_(0)},{D1=12.0},{L=43},{H=4.5},{S=10.0},{SX=10.000},{F1=115.0},{F2=240},{GEW=0.0635},{EAN=4059245838851},{TYP=1},{TYP1=1},{TYP2=1},{NDM=20.000},{NDM1=0.0000},{TYP3=1},{XA=10},{XB=13.00},{XC=1.00},{XD=25.50},{XE=2.00},{BESTKIPP=K0315.220},{MATERIAL=Stahl},{AUS=verstärkte Federkraft},{D=M 20},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0315.03
K0315.03
Steel
Standard spring force
M 3
1.5
9
0.4
1.5
1.5
3
0.0003
Yes
73181520
4059245838684
98% Warenverfügbarkeit. N...
31.12.2099
K0315.04
K0315.04
Steel
Standard spring force
M 4
2.5
10
0.8
2.0
4.0
10
0.0005
Yes
73181520
4059245838691
98% Warenverfügbarkeit. N...
31.12.2099
K0315.05
K0315.05
Steel
Standard spring force
M 5
3.0
14
0.9
2.5
6.0
11
0.0011
Yes
73181520
4059245838707
98% Warenverfügbarkeit. N...
31.12.2099
K0315.06
K0315.06
Steel
Standard spring force
M 6
3.5
15
1.0
3.0
9.0
13
0.0017
Yes
73181520
4059245838714
98% Warenverfügbarkeit. N...
31.12.2099
K0315.08
K0315.08
Steel
Standard spring force
M 8
5.0
18
1.5
4.0
15.0
30
0.0037
Yes
73181520
4059245838721
98% Warenverfügbarkeit. N...
31.12.2099
K0315.10
K0315.10
Steel
Standard spring force
M 10
6.0
23
2.0
5.0
20.0
40
0.0076
Yes
73181520
4059245838738
98% Warenverfügbarkeit. N...
31.12.2099
K0315.12
K0315.12
Steel
Standard spring force
M 12
8.0
26
2.5
6.0
30.0
55
0.0119
Yes
73181520
4059245007820
98% Warenverfügbarkeit. N...
31.12.2099
K0315.16
K0315.16
Steel
Standard spring force
M 16
10.0
33
3.5
8.0
65.0
125
0.0302
Yes
73181520
4059245838752
98% Warenverfügbarkeit. N...
31.12.2099
K0315.20
K0315.20
Steel
Standard spring force
M 20
12.0
43
4.5
10.0
80.0
160
0.0653
Yes
73181520
4059245224784
98% Warenverfügbarkeit. N...
31.12.2099
K0315.24
K0315.24
Steel
Standard spring force
M 24
15.0
48
5.5
12.0
90.0
180
0.0995
Yes
73181520
4059245838875
98% Warenverfügbarkeit. N...
31.12.2099
K0315.203
K0315.203
Steel
strong spring force
M 3
1.5
9
0.4
1.5
5.0
7
0.0003
Yes
73181520
4059245838776
98% Warenverfügbarkeit. N...
31.12.2099
K0315.204
K0315.204
Steel
strong spring force
M 4
2.5
10
0.8
2.0
12.0
22
0.0004
Yes
73181520
4059245007851
98% Warenverfügbarkeit. N...
31.12.2099
K0315.205
K0315.205
Steel
strong spring force
M 5
3.0
14
0.9
2.5
19.0
30
0.0011
Yes
73181520
4059245838790
98% Warenverfügbarkeit. N...
31.12.2099
K0315.206
K0315.206
Steel
strong spring force
M 6
3.5
15
1.0
3.0
28.0
40
0.0017
Yes
73181520
4059245838806
98% Warenverfügbarkeit. N...
31.12.2099
K0315.208
K0315.208
Steel
strong spring force
M 8
5.0
18
1.5
4.0
47.0
73
0.0039
Yes
73181520
4059245838813
98% Warenverfügbarkeit. N...
31.12.2099
K0315.210
K0315.210
Steel
strong spring force
M 10
6.0
23
2.0
5.0
66.0
100
0.0080
Yes
73181520
4059245838820
98% Warenverfügbarkeit. N...
31.12.2099
K0315.212
K0315.212
Steel
strong spring force
M 12
8.0
26
2.5
6.0
66.0
120
0.0125
Yes
73181520
4059245838837
98% Warenverfügbarkeit. N...
31.12.2099
K0315.216
K0315.216
Steel
strong spring force
M 16
10.0
33
3.5
8.0
90.0
180
0.0309
Yes
73181520
4059245007912
98% Warenverfügbarkeit. N...
31.12.2099
K0315.220
K0315.220
Steel
strong spring force
M 20
12.0
43
4.5
10.0
115.0
240
0.0635
Yes
73181520
4059245838851
98% Warenverfügbarkeit. N...
31.12.2099
K0315.224
K0315.224
Steel
strong spring force
M 24
15.0
48
5.5
12.0
130.0
270
0.0971
Yes
73181520
4059245224807
98% Warenverfügbarkeit. N...
31.12.2099
K0315.404
K0315.404
Steel
long version, standard sp...
M 4
2.5
16
0.8
2.0
4.0
10
0.0009
Yes
73181520
4059245838882
98% Warenverfügbarkeit. N...
31.12.2099
K0315.405
K0315.405
Steel
long version, standard sp...
M 5
3.0
20
0.9
2.5
6.0
11
0.0019
Yes
73181520
4059245838899
98% Warenverfügbarkeit. N...
31.12.2099
K0315.406
K0315.406
Steel
long version, standard sp...
M 6
3.5
25
1.0
3.0
9.0
13
0.0034
Yes
73181520
4059245838905
98% Warenverfügbarkeit. N...
31.12.2099
K0315.408
K0315.408
Steel
long version, standard sp...
M 8
5.0
30
1.5
4.0
15.0
30
0.0072
Yes
73181520
4059245838912
98% Warenverfügbarkeit. N...
31.12.2099
K0315.410
K0315.410
Steel
long version, standard sp...
M 10
6.0
35
2.0
5.0
20.0
40
0.0135
Yes
73181520
4059245838929
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성