您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3422.3 - Rods round - 95 Shore A
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3422_p3.prj},{NB=3422.3 - 55},{IDNR=},{L=500},{DD=55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L
[mm]
DD
d
[mm]
3422.3 - 8
250
8
3422.3 - 10
250
10
3422.3 - 12
250
12
3422.3 - 15
250
15
3422.3 - 16
250
16
3422.3 - 20
250
20
3422.3 - 25
250
25
3422.3 - 30
500
30
3422.3 - 32
500
32
3422.3 - 35
500
35
3422.3 - 40
500
40
3422.3 - 45
500
45
3422.3 - 50
500
50
3422.3 - 55
500
55
3422.3 - 60
500
60
3422.3 - 63
500
63
3422.3 - 70
500
70
3422.3 - 80
500
80
3422.3 - 90
500
90
3422.3 - 100
500
100
3422.3 - 110
500
110
3422.3 - 120
500
120
3422.3 - 125
500
125
3422.3 - 130
500
130
3422.3 - 140
500
140
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3422.2 - Rods round - 90 Shore A
Kern
26.02.2019
1200.3 ISO - Guide pillars
Kern
26.02.2019
Type KR�E�EH, KR�E�EXH, KR�E�ELLH, KR�E�EXLLH
NTN Corporation
17.10.2023
1341 B - Matrixes with shoulder, shapes
Kern
26.02.2019
1348 - Precision Matrixes with and without collar conical
Kern
26.02.2019
1200.2 ISO - Guide pillars
Kern
26.02.2019
1274 - Demountable guide bushes with shoulder, bronze with solid lubricant
Kern
26.02.2019
Cylindrical bore
NTN Corporation
17.10.2023
3410.3 - Compression springs - Heavy load
Kern
26.02.2019
Cover with Rubber seal
NTN Corporation
03.10.2022
1343 - Matrixes with shoulder, with start bore
Kern
26.02.2019
1370 B - Ball lock matrixes, shapes
Kern
26.02.2019
1271 - Guide bushes with flange, bronze with solid lubricant
Kern
26.02.2019
1356 B - Ball lock stepped punches with ejector pin - light duty, shapes
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表