DSA2 Holder P - 真空装置
KCC Precision
真空
真空 Unit
DSA2
Powered by
CAD模型選擇
{kccpr/vaccum/vaccum_unit/dsa2/dsa2_hold-p.prj},{NB=HA-A2-M6(DSA2-30-P-M6)},{IDNR=},{MODEL=HA-A2-M6},{PAD=P},{ND=30},{TH=M6},{L=24.500},{L1=2.500},{D1=11.000},{L2=6.000},{D2=5.800},{L3=5.000},{D3=14.000},{L4=6.000},{D4=6.000},{L5=MIN},{D5=MIN},{H=24.000},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model Name
ⁿ/ₐ
PAD
[mm]
ND
[mm]
TH
[mm]
L
[mm]
L1
[mm]
D1
[mm]
L2
[mm]
D2
[mm]
L3
[mm]
D3
[mm]
L4
[mm]
D4
[mm]
H
[mm]
HA-A2-M6(DSA2-30-P-M6)
HA-A2-M6
P
30
M6
24.500
2.500
11.000
6.000
5.800
5.000
14.000
6.000
6.000
24.000
HA-A2-PG1/8(DSA2-30-P-G1/...
HA-A2-PG1/8
P
30
G1/8
24.500
2.500
11.000
6.000
5.800
5.000
14.000
8.000
9.728
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表