카탈로그: KBK Antriebstechnik
생성됨: 06.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBGK - Cardan Coupling, Linear Coupling with threads
KBK Antriebstechnik
Cardan Couplings / Linear Couplings
Powered by
CAD모델 선택
{kbk/cardan_couplings_linear_couplings/kbgk_asmtab.prj},{NB=KBGK-35-M8-M5},{SIZE=35},{D1=8},{D2=5},{AXF=1000},{L=37},{A=35.0},{SW=32},{E2=11.0},{B=39},{CNSMASSEXACT=0.082},{J=12.37},{CA=19000},{KR=1.5},{KW=6},{RPM=6000},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kbgk_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kbgk_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{VERS=3},{DGK2=-18.5},{PPATH=kbgk/kbk_gk_1_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
SIZE
Size
ⁿ/ₐ
E1
Thread Length
ⁿ/ₐ
AXF
Axial Force
[N]
L
Length
[mm]
A
Outer Diameter
[mm]
SW
Wrench Size
[mm]
E2
Max. Thread Depth
[mm]
B
Diameter Ø
[mm]
CNSMASSEXACT
Mass
[kg]
TRND1
Transmittable Axial Force D1
[N]
TRND2
Transmittable Axial Force D2
[N]
J
Moment of Inertia
[kg mm²]
CA
Axial Spring Stiffness
[N/mm]
KR
Radial Misalignment
[mm]
KW
Angular Misalignment
[deg]
RPM
Speed max.
[1/min]
KBGK-18-M3-M3
18
5
200
24
18.0
16
5.5
19
0.013
510
634
0.52
8500
1.0
6
10000
KBGK-27-M4-M3
27
6
800
36
27.0
24
10.5
30
0.046
670
634
4.25
14800
1.0
6
7500
KBGK-35-M8-M5
35
10
1000
37
35.0
32
11.0
39
0.082
1380
1788
12.37
19000
1.5
6
6000
KBGK-56-M12-M8
56
15
4000
60
56.0
50
15.0
61
0.310
1970
4631
121
33000
2.0
6
3750
KBGK-75-M20-M10
75
25
7500
75
74.5
65
25.0
80
0.870
3386
7313
594
42800
2.0
6
2850
KBGK-100-M30-M12
100
36
13000
78
100.0
90
27.0
106
1.830
5142
10603
2194
62000
2.5
6
2100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KBGK-T - Cardan Coupling with collet clamps
KBK Antriebstechnik
26.11.2019
KBE2 - Servo Insert Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
L Series
Tsubakimoto Chain Co.
24.11.2016
23021 - Elastomer dog couplings with conical hub and clamping ring
norelem
30.05.2024
P3G - Polygon P3G with accessoires
INKOMA-GROUP
10.09.2013
KBE4 - Servo Insert Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
WKE/ND - Elastomer Coupling with expanding mandrel
StS Coupling GmbH
24.02.2021
GN 355 - Stainless Steel-Levelling elements
Ganter
12.04.2024
EFK - Elaflex coupling
INKOMA-GROUP
17.06.2022
KBK/BKK - Safety Coupling with 2 Collet Clamps
KBK Antriebstechnik
26.11.2019
KBK/EKK - Safety Coupling with 2 Collet Clamps
KBK Antriebstechnik
26.11.2019
KB6P - Metal Bellows Coupling Axial Pluggable with Outer Conical Hubs
KBK Antriebstechnik
26.11.2019
DIN7551-KRG-KE-EG - Cardan Joints KE according to the old Standard DIN 7551...
MÄDLER
26.04.2024
CPE - Cross joint couplings, Paraflex, d1/d2= 3-20mm, 0,7-10Nm, aluminum al...
Miki Pulley Group
30.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성