SUSFBN50B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.50
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/finished_bore_sprocket_steel_stainless_steel/b_type/susfbn50b.prj},{NB=SUSFBN50B19D20_()},{TYPE=SUSFBN50B},{NOT=19},{NOTX=19.000},{DP=96.45},{DO=105},{MATC=},{SD=20},{SDX=20,22,24,25,28,30,32,35,38,40},{NOTHP=2},{A=8},{SURFT=},{BD=73.0},{BL=28},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
SUSFBN50B10D20
SUSFBN50B
10
51.37
58
41.21
41.21
8.7
None
C : Cutting type
M6
2
5
The tooth profile in the ...
SUSFBN50B11D20
SUSFBN50B
11
56.35
64
46.19
45.62
8.7
None
C : Cutting type
M6
2
5
The tooth profile in the ...
SUSFBN50B12D20
SUSFBN50B
12
61.34
69
51.18
51.18
8.7
None
C : Cutting type
M6
2
5
The tooth profile in the ...
SUSFBN50B13D20
SUSFBN50B
13
66.34
74
56.18
55.70
8.7
None
C : Cutting type
M6
2
5
The tooth profile in the ...
SUSFBN50B14D20
SUSFBN50B
14
71.34
79
61.18
61.18
8.7
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN50B15D20
SUSFBN50B
15
76.35
84
66.19
65.77
8.7
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN50B16D20
SUSFBN50B
16
81.37
89
71.21
71.21
8.7
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN50B17D20
SUSFBN50B
17
86.39
94
76.23
75.86
8.7
None
C : Cutting type
M6
2
7
The tooth profile in the ...
SUSFBN50B18D20
SUSFBN50B
18
91.42
100
81.26
81.26
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B19D20
SUSFBN50B
19
96.45
105
86.29
85.96
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B20D20
SUSFBN50B
20
101.48
110
91.32
91.32
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B21D20
SUSFBN50B
21
106.51
115
96.35
96.05
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B22D20
SUSFBN50B
22
111.55
120
101.39
101.39
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B23D20
SUSFBN50B
23
116.58
125
106.42
106.15
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B24D20
SUSFBN50B
24
121.62
130
111.46
111.46
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B25D20
SUSFBN50B
25
126.66
135
116.50
116.25
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B26D20
SUSFBN50B
26
131.70
140
121.54
121.54
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B28D20
SUSFBN50B
28
141.79
150
131.63
131.63
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B30D20
SUSFBN50B
30
151.87
161
141.71
141.71
8.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN50B32D25
SUSFBN50B
32
161.96
171
151.80
151.80
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
SUSFBN50B35D25
SUSFBN50B
35
177.10
186
166.94
166.76
8.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성