您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M3xxUG - Sealing ring metric multiple perforation
Jacob
Accesories and single parts
Sealing ring multiple perforation
Powered by
CAD模型選擇
{jacob/zubehor_und_einzelteile/dichtring_ausschneidbar/m3xxug.prj},{NB=M320UG},{ARTNR=M320UG},{H=6.0},{DA=17.8},{STGEW=1.5},{TEMPV=-30},{TEMPH=100},{DI1=7.500},{DI2=10.000},{EF003708=20},{DI3=12.500},{DI4=0.000},{L1=5.000},{D=0.020},{C=3.000},{EF000015=17.8},{EF000065=12.5},{EF000125=6.0},{EF012185=1},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{EF005783=20},{ARTNRX=M320UG},{A=M20},{DI=7.5x10x12.5},{MATK=SBR/NBR},{MATF=Schwarz},{PACK=100},{EF000010=Other},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=M320UG},{DESCSHORT=UNIVERSAL-DICHTRING M 20},{DESCLONG=Einzelteil zur Verwendung in Kombination mit anderen Komponenten, Zubehör Metrisch Kunststoff},{INTNO=4024092135149}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
STGEW
Unit weight
[g]
MATK
Material sealing ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
M316UG
M316UG
M16
5.5
13.8
5x7,5x10
1.0
SBR/NBR
Black
100
-30
100
M320UG
M320UG
M20
6.0
17.8
7.5x10x12.5
1.5
SBR/NBR
Black
100
-30
100
M325UG
M325UG
M25
7.5
22.8
9x12x15x18
3.3
SBR/NBR
Black
50
-30
100
M332UG
M332UG
M32
9.0
29.8
14x17x20x23
6.4
SBR/NBR
Black
25
-30
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BA02 - O-ring S series
HEFA
29.04.2024
SKINDICHT® E-M - Incised sealing ring in CR
LAPP
15.05.2024
WJ-RDM xx-T - Sealing ring reduction metric
Jacob
06.02.2024
FBCN,FBCM - Oil seal with auxiliary lip type
SRD-FA
04.04.2023
BA10 - Oil seal with auxiliary lip
HEFA
29.04.2024
BB1_001_101 - Deep groove ball bearings
SKF
22.09.2023
03MxxMO - Pressure screw Metric Brass
Jacob
10.01.2023
BN 22252 - Sealing rings multipleperforation
Bossard Catalog
26.01.2023
FBVA,FBVF,FBASA,FBASF - O-ring S series/AS series
SRD-FA
04.04.2023
CAAVV-CAADD - Rubber sealing ring type
HEFA
29.04.2024
UMBH, UMBT, UMSBH, UMSBT, UMBWH, UMBWT, UMSWH, UMSWT, UMBGH, UMSGH, UMBGWH,...
Misumi
25.04.2022
3xx UG - Sealing ring PG multiple perforation
Jacob
06.02.2024
WJ-DM xx - Sealing ring metric
Jacob
06.02.2024
WCS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
19.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表