目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N9822F - Guide pillar DIN 9825 / ISO 9182 - N982 Double Thread
Intercom
Standard Guide Elements
Guide pillars, straight
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_lisce/n9822f.prj},{NB=DIN30X4002FI},{TYPE=N982},{D1=30},{L1=400},{VER=2},{L2=5.5},{RXX=3.0},{L1X=125,140,150,160,170,180,190,200,224,250,260,280,315,355,400,450,500},{FLT=1.000},{NOTE=A Richiesta}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
L1
ⁿ/ₐ
DIN15X0902FI
DIN15X0902FI
N982
15
90
DIN15X1002FI
DIN15X1002FI
N982
15
100
DIN15X1122FI
DIN15X1122FI
N982
15
112
DIN15X1252FI
DIN15X1252FI
N982
15
125
DIN15X1402FI
DIN15X1402FI
N982
15
140
DIN15X1602FI
DIN15X1602FI
N982
15
160
DIN15X1802FI
DIN15X1802FI
N982
15
180
DIN15X2002FI
DIN15X2002FI
N982
15
200
DIN15X2242FI
DIN15X2242FI
N982
15
224
DIN15X2502FI
DIN15X2502FI
N982
15
250
DIN15X2802FI
DIN15X2802FI
N982
15
280
DIN15X3152FI
DIN15X3152FI
N982
15
315
DIN15X3552FI
DIN15X3552FI
N982
15
355
DIN16X0902FI
DIN16X0902FI
N982
16
90
DIN16X1002FI
DIN16X1002FI
N982
16
100
DIN16X1122FI
DIN16X1122FI
N982
16
112
DIN16X1252FI
DIN16X1252FI
N982
16
125
DIN16X1402FI
DIN16X1402FI
N982
16
140
DIN16X1602FI
DIN16X1602FI
N982
16
160
DIN16X1802FI
DIN16X1802FI
N982
16
180
DIN16X2002FI
DIN16X2002FI
N982
16
200
DIN16X2242FI
DIN16X2242FI
N982
16
224
DIN16X2502FI
DIN16X2502FI
N982
16
250
DIN16X2802FI
DIN16X2802FI
N982
16
280
DIN16X3152FI
DIN16X3152FI
N982
16
315
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表