您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: INDA
Created: 13.07.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
INDA
A04690 - Bath towel rack with towel holder, centre distance 60 cm
INDA
Accessories
HOTELLERIE
Powered by
CAD模型選擇
{inda/accessories/hotellerie/a04690.prj},{NB=A04690CR_architecture350},{LODDEST=architecture},{LODLEVEL=350},{MAT=CR},{COLORX=0.84,0.84,0.84,0.00},{BRANDDESC=INDA},{ARTNUM=A04690CR},{INTERCODE=EAN-13:8010359019259},{ARTTYPE=Standard article},{STAT=CURRENT},{VAR=0},{HEIGHT=13},{WIDTH=67},{DEPTH=28},{WEIGHT=1.450},{SER=Hotellerie},{LINE=Bath Towel Rack},{MOD=A04690},{INTRACODE=74182000},{FINSTRUT=Chromo},{GROUPROD=A04690},{URL=https://www.inda.net/},{DSG=Studio Inda},{DSFIN=cr.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
SDESCR1
Very short description 1
ⁿ/ₐ
SDESCR2
Very short description 2
ⁿ/ₐ
ARTDESC
Article description
ⁿ/ₐ
INTERCODE
International code
ⁿ/ₐ
HEIGHT
Height
[cm]
WIDTH
Width
[cm]
DEPTH
Depth
[cm]
WEIGHT
Weight
[kg]
SER
Series
ⁿ/ₐ
LINE
ⁿ/ₐ
MOD
Model
ⁿ/ₐ
INTRACODE
Intrastat code
ⁿ/ₐ
DSG
Design
ⁿ/ₐ
A04690CR
A04690CR
INDA Bath Towel Rack Cm67...
Hotellerie A04690 67X28 C...
INDA ACCESSORIES Hoteller...
EAN-13:8010359019259
13
67
28
1.450
Hotellerie
Bath Towel Rack
A04690
74182000
Studio Inda
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A0490C - Grab-bar
INDA
05.04.2024
A0494 - Towel holder
INDA
05.04.2024
A0470T - Bath towel rack with towel holder, centre distance 60 cm
INDA
05.04.2024
A0470F - Bath towel rack with towel holder, centre distance 50 cm
INDA
05.04.2024
A0490F - Grab-bar
INDA
05.04.2024
A0467N - Shelved towel holder
INDA
05.04.2024
A0490T - Grab-bar
INDA
05.04.2024
A0492T - Grab-bar with basket
INDA
05.04.2024
A0491T - Grab-bar
INDA
05.04.2024
A04680 - Bath towel rack, centre distance 50 cm
INDA
05.04.2024
A05620 - Clothes hanger
INDA
05.04.2024
A05610 - Clothes hanger, 2 pieces for packing
INDA
05.04.2024
AV408B - Tempered crystal shelf with low railing, 6 mm glass
INDA
05.04.2024
AV258C - Wall-mounted magnifying mirror with articulated arm. Touch switch....
INDA
05.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表