您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PTA50 / PTA50ss - Articulated foot with solid base Ø50 - Accepts loads up to 4.000N. Simplified view
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Machine support, medium loads
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/levelling_feet/medium/pta50.prj},{NB=hpc_PTA50-12-100_0_0},{MAT=},{ROT1=0},{ROT2=0},{MAT1= '', 'Acier', 'SS', 'Inox'},{D=50},{F1=12},{F2=12},{B1=100},{B2=75},{A1=29},{A2=29},{AF1=14},{AF2=14},{G=19},{H1=129},{H2=104},{C=4000},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=pta50_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
F
Thread ØF
ⁿ/ₐ
B
[mm]
A
[mm]
AF
A/F
[mm]
G
[mm]
H
[mm]
C
Load static
[N]
REP
View
ⁿ/ₐ
HPC - PTA50-10-75/SS
PTA50-10-75/SS
50
M10
75
29
14
19
104
4000
Simplified view
HPC - PTA50-10-100
PTA50-10-100
50
M10
100
29
14
19
129
4000
Simplified view
HPC - PTA50-12-100
PTA50-12-100
50
M12
100
29
14
19
129
4000
Simplified view
HPC - PTA50-12-150
PTA50-12-150
50
M12
150
29
14
19
179
4000
Simplified view
HPC - PTA50-16-75
PTA50-16-75
50
M16
75
29
16
19
104
4000
Simplified view
HPC - PTA50-16-100
PTA50-16-100
50
M16
100
29
16
19
129
4000
Simplified view
HPC - PTA50-16-150
PTA50-16-150
50
M16
150
29
16
19
179
4000
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BTC-M - End cap - Square tube - With thread insert - Black plastic. Simplif...
HPC
17.02.2022
PCS 37 / SS - DIN 06B-1 chain sprocket - Stainless steel - 3/8" Pitch - Rol...
HPC
03.08.2023
PAMF80 - Articulated levelling foot, pressed bolt-down base Ø80 - Accepts l...
HPC
03.08.2023
PR40 - Articulated levelling foot – Ø40 - Load up to 10 000N
HPC
17.02.2022
PTA80 / PTA80ss - Articulated levelling foot, pressed base Ø80 - Accepts lo...
HPC
03.08.2023
PR85 - Articulated levelling foot – Ø83 - Load 20 000N
HPC
17.02.2022
PRS50 - Swivel levelling solid foot - Stainless steel - Ø50 - Load 15,000N
HPC
17.02.2022
Modèle A2-01 - Chaîne à rouleaux - Chaîne simple
MICHAUD CHAILLY - Direct Transmission
07.03.2023
GLB - Small 6 lobe female or male handle. Simplified drawing
HPC
03.08.2023
PTA50ss/eb - Articulated foot with Ø50 sheet metal base - Max load: 4000 N....
HPC
17.02.2022
SPIT - Fixed support with anchor point - Load 40 000N
HPC
02.05.2023
EDS - Support bracket - 90° corner . Simplified drawing
HPC
17.02.2022
PRS30 - Solid stainless steel ball foot Ø30 - Max. up to 10,000N
HPC
17.02.2022
MAE-GT-2259-AG-AG-STBR - Levelling Pads 2259 with external Thread, Type AG,...
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表