您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SNG - Split pillow block bearing - For shafts Ø30 to Ø100 Simplified view
HPC
Linear components
Rotary motion
Flange bearings and pillow blocks
Cast iron flange units and pillow blocks
Powered by
CAD模型選擇
{hpc/v3/rotary/pillow/cast/sng.prj},{NB=hpc_SNG513},{REF=SNG513},{D=60},{H=80},{A=275},{E=230},{B=80},{U=18},{V=24},{C=30},{W=148},{L=110},{D1=77.0},{D2=85.5},{J=8.5},{F=5},{G=51},{DA=120},{TOPV=M16},{TOPVX=16},{RR=22213K},{M=H313},{BA=SR120x10},{X=7},{PPATH=sng/sng_asmtpl.prj},{REP=Représentation simplifiée},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
[mm]
H
(h12)
[mm]
A
[mm]
E
[mm]
B
[mm]
U
[mm]
V
[mm]
C
[mm]
W
[mm]
L
[mm]
D1
Ø (H12)
[mm]
D2
Ø (H12)
[mm]
J
[mm]
F
[mm]
G
(H12)
[mm]
DA
Ø (H8)
[mm]
TOPV
Oblong hole for screws
ⁿ/ₐ
RR
Bearing part number
ⁿ/ₐ
M
Sleeve
ⁿ/ₐ
BA
Locknut
ⁿ/ₐ
REP
View
ⁿ/ₐ
HPC - SNG507
SNG507
30
50
185
150
52
13
20
22
92
82
46.5
54.5
7.5
5
34
72
M10
22207K
H307
SR72x5,5
Simplified view
HPC - SNG508
SNG508
35
60
205
170
60
15
20
25
106
85
51.5
59.5
7.5
5
39
80
M12
22208K
H308
SR80x8
Simplified view
HPC - SNG509
SNG509
40
60
205
170
60
15
20
25
109
85
56.5
64.5
8.5
5
30
85
M12
22209K
H309
SR85x7
Simplified view
HPC - SNG510
SNG510
45
60
205
170
60
15
20
25
112
90
62.0
70.5
8.5
5
41
90
M12
22210K
H310
SR90x9
Simplified view
HPC - SNG511
SNG511
50
70
255
210
70
18
23
28
127
95
67.0
75.5
8.5
5
44
100
M16
22211K
H311
SR100x9,5
Simplified view
HPC - SNG512
SNG512
55
70
255
210
70
18
23
30
133
105
72.0
80.5
8.5
5
48
110
M16
22212K
H312
SR110x10
Simplified view
HPC - SNG513
SNG513
60
80
275
230
80
18
24
30
148
110
77.0
85.5
8.5
5
51
120
M16
22213K
H313
SR120x10
Simplified view
HPC - SNG515
SNG515
65
80
280
230
80
18
26
30
154
115
87.0
95.5
8.5
5
56
130
M16
22215K
H315
SR130x12,5
Simplified view
HPC - SNG516
SNG516
70
95
315
260
90
22
29
32
175
120
92.5
101.0
10.5
5
58
140
M20
22216K
H316
SR140x12,5
Simplified view
HPC - SNG517
SNG517
75
95
320
260
90
22
30
32
181
125
97.5
106.0
10.5
5
61
150
M20
22217K
H317
SR150x12,5
Simplified view
HPC - SNG518
SNG518
80
100
345
290
100
22
27
35
192
140
102.5
111.0
10.5
5
65
160
M20
22218K
H318
SR160x12,5
Simplified view
HPC - SNG519
SNG519
85
112
345
290
100
22
27
35
209
145
131.0
141.0
11.5
6
68
170
M20
22219K
H319
SR170x12,5
Simplified view
HPC - SNG520
SNG520
90
112
380
320
110
26
32
40
215
160
137.5
147.5
11.5
6
70
180
M24
22220K
H320
SR180x12
Simplified view
HPC - SNG522
SNG522
100
125
410
350
120
26
32
45
239
175
147.5
157.5
11.5
6
80
200
M24
22222K
H322
SR200x13,5
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SE and SNL plummer block housings for bearings on an adapter sleeve, with s...
SKF
31.05.2024
SE and SNL plummer block housings for bearings with a cylindrical bore, wit...
SKF
31.05.2024
UCP - Pillow block - Cast iron - Base with 2 mounting points
HPC
17.02.2022
BS2_001 - Spherical roller bearings
SKF
29.05.2024
GB/T3882-1995-uk-h - Rolling brarings-Insert bearings and eccentric looking...
Chinese Manufacturers
21.05.2014
KSTM - Igubal® Pillow block - Base with 2 mounting points
HPC
17.02.2022
GN852 - Latch type toggle clamps , Type T2 with mounting holes, with U-bolt...
Berger Tools
26.04.2023
SN2C, SN3C Type/Shaft diameter 60-90mm
NSK Rolling Bearing
15.11.2023
Tapered Bore
NSK Rolling Bearing
15.11.2023
Standard
NTN Corporation
17.10.2023
CHM63-MOT - Asynchronous AC motor-gearbox 0.37 to 1.5kW, Torque >165Nm - Si...
HPC
17.02.2022
BSN03
VIPDO
26.01.2024
Adapter
NTN Corporation
17.10.2023
Modèle P5-180 - Corps de palier
MICHAUD CHAILLY - Direct Transmission
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表