您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
VPRhuss - Butterfly screw for sealing washer - Hygienic Usit®
HPC
Mechanical drive components
Hygienic
Powered by
CAD模型選擇
{hpc/v1/hygienic/vprhuss.prj},{NB=hpc_VPR-5/HUSS},{REF=VPR-5/HUSS},{D=M5},{D1=5.000},{D2=11.8},{A=21},{H=21},{H1=6.0},{B=5},{R=0.50},{L=10},{INFO=INFO},{L2=2.850},{D3=1.850},{L3=0.850},{R1=0.400},{D4=2.450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
ⁿ/ₐ
D2
Ø
[mm]
A
[mm]
H
[mm]
H1
[mm]
B
[mm]
R
[mm]
L
[mm]
L1
[mm]
HPC - VPR-4/HUSS
VPR-4/HUSS
M4
10.8
20
19
5.3
4
0.45
8
7
HPC - VPR-5/HUSS
VPR-5/HUSS
M5
11.8
21
21
6.0
5
0.50
10
9
HPC - VPR-6/HUSS
VPR-6/HUSS
M6
14.2
25
25
7.0
6
0.55
12
11
HPC - VPR-8/HUSS
VPR-8/HUSS
M8
18.0
33
33
8.4
8
0.60
16
15
HPC - VPR-10/HUSS
VPR-10/HUSS
M10
22.3
40
40
10.0
10
0.75
20
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WINGbr - Manually tightened wing nut, Type DIN 315 - Brass
HPC
03.08.2023
BEA - Star shaped anti-bacterial handle
HPC
03.08.2023
TBC01_02 - Butterfly screw, carbon steel/square wing butterfly screw
Yiheda 3D Electronic Gallery
09.05.2024
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
GGB / GGP - Female wing knob - Technopolymer with brass insert / Male wing ...
HPC
03.08.2023
BMM - Male knurled knob - technopolymer steel or stainless steel rod
HPC
17.02.2022
VMS - Knurled set screw - Stainless steel - Thread from M4 to M10
HPC
17.02.2022
07199 - Wing screws
norelem
30.04.2024
DIN 6923 - Hexagon nuts with flange
Fabory
13.02.2023
SRP - Slotted spring pin - ISO 8752 - Stainless steel 304
HPC
03.08.2023
PGNT - Thermoplastic T handle - Push-Pull function
HPC
03.08.2023
VML - Male star knob - Stainless steel. Simplified drawing
HPC
17.02.2022
Modèle 16-230 - Vis papillon - Inox
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
RBZNK, RBZCK, RBZUK, RBZSK, RBZAK, RBZFK - Rubber Bumpers - Counterbore L D...
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表