您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
RI - Timing rings
HepcoMotion
PRT2 Precision Track Systems
Timing Belt Rings and Pulleys
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_13_timing_belt_rings_pulleys/18_13_02_timing_rings.prj},{NB=RIS381TB},{CNSORDERNO=RIS381TB},{X1=6.000},{X2=13.000},{X3=19.000},{X4=19.000},{X5=190.376},{X6=185.426},{X7=171.489},{X8=171.000},{X9=165.626},{Y1=0.760},{Y2=10.000},{Y3=5.200},{Y4=5.500},{Y5=0.500},{Y6=12.500},{Y7=14.500},{Y8=4.500},{Y9=0.500},{Z1=357.000},{Z2=12},{A=357.0},{B=380.8},{C=342.0},{D=331.26},{E=24.2},{F=24.75},{G=7},{G1=5.0},{H=19},{I=16.75},{J=4.5},{K=12.5},{M=5.5},{O=0.5},{TPP=5},{TPT=240},{NH=12},{S=30.0},{CNSMASSEXACT=2.98},{VERS=3},{PREVIEW=th_ris381tb.jpg},{DESC=Timing rings},{USE=... J25 ...},{L=10 x 5.2},{DIN912=M5},{N=M8},{TPF=AT5V},{CTB=16AT5VK6 XXXX},{INFO=Website}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE
For use with bearing (Ø)
ⁿ/ₐ
A
Hole Centres Ø
[mm]
B
Over pulley teeth Ø
[mm]
C
Register face Ø
[mm]
D
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
G
Height
[mm]
G1
Length
[mm]
H
Height
[mm]
I
Height
[mm]
J
Height
[mm]
K
Height
[mm]
L
L (Ø × depth)
[mm]
M
Diameter
[mm]
DIN912
DIN912 (bot supplied)
ⁿ/ₐ
N
Thread
ⁿ/ₐ
O
Chamfer
[mm]
TPF
Timing Pulley Tooth Form
ⁿ/ₐ
TPP
Timing Pulley Pitch
[mm]
TPT
Timing Pulley No. of teeth
ⁿ/ₐ
CTB
Compatible Timing Belt
ⁿ/ₐ
NH
Number of holes (R=360°)
[mm]
S
Angle
[°]
CNSMASSEXACT
Weight
[kg]
RIS190TB
RIS190TB
Timing rings
... J25 ...
165.0
189.8
150.0
139.26
24.7
25.25
7
5.0
19
16.75
4.5
12.5
10 x 5.2
5.5
M5
M8
0.5
AT5V
5
120
16AT5VK6 XXXX
8
45.0
1.42
RIS285TB
RIS285TB
Timing rings
... J25 ...
261.0
285.3
246.0
235.26
24.4
25.00
7
5.0
19
16.75
4.5
12.5
10 x 5.2
5.5
M5
M8
0.5
AT5V
5
180
16AT5VK6 XXXX
8
45.0
2.22
RIS381TB
RIS381TB
Timing rings
... J25 ...
357.0
380.8
342.0
331.26
24.2
24.75
7
5.0
19
16.75
4.5
12.5
10 x 5.2
5.5
M5
M8
0.5
AT5V
5
240
16AT5VK6 XXXX
12
30.0
2.98
RIM483TB
RIM483TB
Timing rings
... J34 ...
461.5
482.6
442.5
423.76
28.9
29.43
7
5.0
19
16.00
6.0
10.5
11 x 6.2
6.8
M6
M8
0.5
AT5V
5
304
16AT5VK6 XXXX
12
30.0
4.24
RIM635TB
RIM635TB
Timing rings
... J34 ...
606.5
635.4
587.5
568.76
32.8
33.32
7
5.0
19
16.00
6.0
10.5
11 x 6.2
6.8
M6
M8
0.5
AT5V
5
400
16AT5VK6 XXXX
16
22.5
6.72
RIL826TB
RIL826TB
Timing rings
... J54 ...
788.0
825.7
760.0
733.26
45.7
46.24
14
7.5
28
23.50
9.0
16.0
18 x 10.3
11.0
M10
M16
1.0
AT10V
10
260
25AT10VK13 XXXX
16
22.5
17.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表