您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Bauform 118 - Schwenkaugenbefestigung
Heiss
standardzylinderbaureihe_min
sz160
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_min/sz160/sz_in_160_118_asy.prj},{NB=HEISS SZ 160-63/32/6.1-118.003.IN---(L1=60, L2=40, M=M24x2, ZB=keine, HUBST=0)},{KOLBEN=63.000},{D=32.000},{B11=14.000},{SW=30.000},{SWT=10.000},{SWH=0.000},{E=93.000},{D1=90.000},{D2=75.000},{D8=25.000},{L003=166.000},{L004=206.000},{L005006=186.000},{L1A=60.000},{L2=40.000},{L3=82.000},{L4=48.000},{L13=40.000},{L14=56.000},{B7=32.000},{R=35.000},{X=90.000},{GNDR=16.662},{GKDR=14.950},{D1G=15.000},{TG=12.000},{D2G=9.000},{D3G=24.000},{BG=22.000},{SG=1.370},{ALL=3.000},{ALW=30.000},{HUBMIN1=6.100},{PSTOL=0.010},{P=1.500},{L1START=60},{B1START=20},{TYP=SZ 160-63/32},{BD=160},{BF=118},{KS=mit Aussengewinde},{FA=003},{HUB=6.1},{HUBST=0},{M=M24x2},{B2L2=40},{ZB=108},{L1=60},{B1=20},{B2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
E
Höhe
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D8
Durchmesser D8 H8
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L13
Länge
[mm]
L14
Länge
[mm]
B7
Breite
[mm]
R
Radius
[mm]
G
Gewinde
ⁿ/ₐ
X
Länge
[mm]
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 160-25/12/9.1-11...
SZ 160-25/12
160
118
25.000
12.000
83.000
39.000
30.000
10.000
101.000
141.000
121.000
16.000
52.000
26.000
20.000
30.000
12.000
19.500
G1/8"
58.000
1,5x30°
HEISS SZ 160-32/16/5.1-11...
SZ 160-32/16
160
118
32.000
16.000
85.000
48.000
38.000
14.000
117.000
157.000
137.000
20.000
54.000
28.000
25.000
40.000
15.000
20.000
G1/4"
68.000
2x30°
HEISS SZ 160-40/20/5.1-11...
SZ 160-40/20
160
118
40.000
20.000
87.000
58.000
48.000
16.000
137.000
177.000
157.000
25.000
62.000
35.000
32.000
52.000
20.000
25.000
G1/4"
80.000
2x30°
HEISS SZ 160-50/25/4.1-11...
SZ 160-50/25
160
118
50.000
25.000
90.000
72.000
60.000
20.000
153.000
203.000
178.000
30.000
70.000
40.000
38.000
52.000
25.000
28.000
G3/8"
87.000
2,5x30°
HEISS SZ 160-63/32/6.1-11...
SZ 160-63/32
160
118
63.000
32.000
93.000
90.000
75.000
25.000
166.000
206.000
186.000
40.000
82.000
48.000
40.000
56.000
32.000
35.000
G3/8"
90.000
3x30°
HEISS SZ 160-80/40/17.1-1...
SZ 160-80/40
160
118
80.000
40.000
97.000
110.000
92.000
40.000
194.000
234.000
214.000
35.000
96.000
55.000
50.000
70.000
50.000
50.000
G1/2"
115.000
3x30°
HEISS SZ 160-100/50/23.1-...
SZ 160-100/50
160
118
100.000
50.000
103.000
135.000
115.000
50.000
243.000
293.000
268.000
45.000
125.000
75.000
65.000
85.000
60.000
60.000
G1/2"
137.000
3x30°
HEISS SZ 160-125/60/28.1-...
SZ 160-125/60
160
118
125.000
60.000
130.000
170.000
145.000
60.000
305.000
375.000
340.000
58.000
155.000
95.000
90.000
116.000
80.000
70.000
G3/4"
178.000
4x30°
HEISS SZ 160-160/80/20.1-...
SZ 160-160/80
160
118
160.000
80.000
140.000
220.000
190.000
70.000
415.000
515.000
465.000
65.000
220.000
145.000
115.000
140.000
90.000
82.000
G1"
215.000
5x30°
HEISS SZ 160-200/100/20.1...
SZ 160-200/100
160
118
200.000
100.000
150.000
270.000
245.000
80.000
550.000
670.000
610.000
80.000
240.000
145.000
141.000
235.000
100.000
90.000
G1"
261.000
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 125 - Clevis Attachment
Heiss
15.09.2017
Design 113-2 - Foot Attachment
Heiss
15.09.2017
Design BG2 - radial threaded blind holes - ports on right hand side
Heiss
15.09.2017
FPM - Fixing
Nitrogen Springs
28.02.2023
GM - Fixing
Nitrogen Springs
28.02.2023
KF 24 - Minimum height, maximum force, hose cylinders with G1/8 charging po...
Nitrogen Springs
28.02.2023
SI 24 - Zero force on contact
Nitrogen Springs
28.02.2023
SRA - Tank for air system
Nitrogen Springs
28.02.2023
FA - Fixing
Nitrogen Springs
28.02.2023
F0 - Fixing
Nitrogen Springs
28.02.2023
Design 111-1 - Thread Attachment
Heiss
15.09.2017
Design 113 - Foot Attachment
Heiss
15.09.2017
Design 225 - Clevis Attachment
Heiss
15.09.2017
Design 115 - Pivot Pin Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表