cah - Cylindrical roller bearings, inner ring without retaining edge/inner ring with single retaining edge, standard type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cah-nu-nj.prj},{NB=CAH-NU1080EM},{SC=CAH},{TYPE=Outer ring with double edges and inner ring without edges},{CB=E (Internal reinforcement design) M (Copper cage)},{MT=SUJ2},{BA=GB/T 307.1 Level 0},{CODE1=NU},{CODE2=1080EM},{D=400},{DD=600},{B=90},{R=5.0},{R1=5.0},{D1=450.0},{D2=470.0},{CR=1188.0},{COR=1971},{ES=841.5},{ESO=1020},{DA=420.0},{DB=420.0},{DC=446},{DDD=455},{DE=473},{DDA=580.00},{DDB=580.00},{DBB=554},{RA=4.0},{RB=4.0},{WEIGHT=87.6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
CB
code-behind
ⁿ/ₐ
MT
material(bearing)
ⁿ/ₐ
BA
Bearing accuracy
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
R
r(min)
[mm]
R1
r1(min)
[mm]
D1
[mm]
D2
[mm]
CR
Basic rated load Cr (dynamic)
[KN]
COR
Basic rated load Cor (static)
[KN]
ES
Extreme speed grease lubrication
[r/min]
ESO
Extreme speed oil lubrication
[r/min]
DA
da(min)
[mm]
DB
db(min)
[mm]
DC
dc
[mm]
DDD
dd(min)
[mm]
DE
de(min)
[mm]
DDA
Da(max)
[mm]
DDB
Db(max)
[mm]
DBB
Db(min)
[mm]
RA
ra(max)
[mm]
RB
rb(max)
[mm]
WEIGHT
weight
[kg]
CAH-NU204EM
CAH-NU204EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU204EM
20
47
14
1.0
0.6
26.5
29.5
23.1
20.3
12750
15300
24.0
25.0
26
29
32
42.00
43.00
42
1.0
0.6
0.12
CAH-NU304EM
CAH-NU304EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU304EM
20
52
15
1.1
0.6
27.5
31.1
28.4
24.2
11050
12750
24.0
26.5
27
30
33
45.50
48.00
46
1.0
0.6
0.18
CAH-NU205EM
CAH-NU205EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU205EM
25
52
15
1.0
0.6
31.5
34.5
26.4
25
11050
12750
29.0
30.0
31
34
37
47.00
48.00
46
1.0
0.6
0.15
CAH-NU305EM
CAH-NU305EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU305EM
25
62
17
1.1
1.1
34.0
38.0
37.4
33.8
9350
11050
31.5
31.5
33
37
40
55.50
55.50
50
1.0
1.0
0.28
CAH-NU206EM
CAH-NU206EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU206EM
30
62
16
1.0
0.6
37.5
41.1
35.1
33.8
9350
11050
34.0
35.0
37
40
44
57.00
58.00
56
1.0
0.6
0.23
CAH-NU306EM
CAH-NU306EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU306EM
30
72
19
1.1
1.1
40.5
44.9
47.7
45
7905
9350
36.5
36.5
40
44
48
65.50
65.50
64
1.0
1.0
0.4
CAH-NU207EM
CAH-NU207EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU207EM
35
72
17
1.1
0.6
44.0
48.0
45.5
45
8075
9350
39.0
41.5
43
46
50
65.50
68.00
64
1.0
0.6
0.33
CAH-NU2307EM
CAH-NU2307EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU2307EM
35
80
31
1.5
1.1
46.2
51.0
89.1
98.1
6120
7225
41.5
41.5
45
48
53
72.00
68.00
64
1.5
1.0
0.78
CAH-NU307EM
CAH-NU307EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU307EM
35
80
21
1.5
1.1
46.2
51.0
63.9
63.9
6885
8160
41.5
43.0
45
48
53
72.00
73.50
70
1.5
1.0
0.55
CAH-NU407EM
CAH-NU407EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU407EM
35
100
25
1.5
1.5
53.0
59.0
68.0
62.1
5440
6375
43.0
43.0
52
55
61
92.00
92.00
85
1.5
1.5
0.99
CAH-NU208EM
CAH-NU208EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU208EM
40
80
18
1.1
1.1
50.0
54.2
39.2
38.7
7990
9350
46.5
46.5
49
52
56
73.50
73.50
72
1.0
1.0
0.38
CAH-NU2308EM
CAH-NU2308EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU2308EM
40
90
33
1.5
1.5
53.5
58.4
74.3
79.2
5950
6970
48.0
48.0
51
55
60
82.00
82.00
80
1.5
1.5
0.95
CAH-NU308EM
CAH-NU308EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU308EM
40
90
23
1.5
1.5
53.5
58.4
52.7
51.3
6800
7990
48.0
48.0
51
55
60
82.00
82.00
80
1.5
1.5
0.66
CAH-NU408EM
CAH-NU408EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU408EM
40
110
27
2.0
2.0
58.0
64.8
86.0
80.1
4845
5695
49.0
49.0
57
60
67
101.00
101.00
93
2.0
2.0
1.3
CAH-NU209EM
CAH-NU209EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU209EM
45
85
19
1.1
1.1
55.0
59.0
41.4
42.3
7140
8415
51.5
51.5
54
57
61
78.50
78.50
77
1.0
1.0
0.43
CAH-NU2309EM
CAH-NU2309EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU2309EM
45
100
36
1.5
1.5
58.5
64.0
89.1
93.6
5355
6290
53.0
53.0
57
60
66
92.00
92.00
89
1.5
1.5
1.27
CAH-NU309EM
CAH-NU309EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU309EM
45
100
25
1.5
1.5
58.5
64.0
66.6
63.9
6120
7140
53.0
53.0
57
60
66
92.00
92.00
89
1.5
1.5
0.88
CAH-NU409EM
CAH-NU409EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU409EM
45
120
29
2.0
2.0
64.5
71.8
96.3
91.8
4335
5100
54.0
54.0
63
66
74
111.00
111.00
102
2.0
2.0
1.62
CAH-NU210EM
CAH-NU210EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU210EM
50
90
20
1.1
1.1
60.4
64.6
43.2
45.9
6460
7650
56.5
56.5
58
62
67
83.50
83.50
83
1.0
1.0
0.47
CAH-NU2310EM
CAH-NU2310EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU2310EM
50
110
40
2.0
2.0
65.0
71.0
108.9
117.9
4845
5695
59.0
59.0
63
67
73
101.00
101.00
98
2.0
2.0
1.7
CAH-NU310EM
CAH-NU310EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU310EM
50
110
27
2.0
2.0
65.0
71.0
78.3
77.4
5525
6545
59.0
59.0
63
67
73
101.00
101.00
98
2.0
2.0
1.14
CAH-NU410EM
CAH-NU410EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU410EM
50
130
31
2.1
2.1
70.8
78.8
116.1
111.6
3995
4675
61.0
61.0
69
73
81
119.00
119.00
112
2.0
2.0
2.02
CAH-NU211EM
CAH-NU211EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU211EM
55
100
21
1.5
1.1
66.5
70.8
52.2
56.3
5865
6970
61.5
63.0
65
68
73
92.00
93.50
91
1.5
1.0
0.64
CAH-NU2211EM
CAH-NU2211EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU2211EM
55
100
25
1.5
1.1
66.5
70.8
68.0
78.3
5355
6290
61.5
63.0
65
68
73
92.00
93.50
91
1.5
1.0
0.77
CAH-NU2311EM
CAH-NU2311EM
CAH
Outer ring with double ed...
E (Internal reinforcement...
SUJ2
GB/T 307.1 Level 0
NU2311EM
55
120
43
2.0
2.0
70.5
77.2
133.2
145.8
4420
5185
64.0
64.0
69
72
80
111.00
111.00
107
2.0
2.0
2.17
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BAT - Needle roller bearing with rib/Double row needle roller bearing with ...
Yiheda 3D Electronic Gallery
09.05.2024
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
BC1_002 - Cylindrical roller bearings, single row, without an inner ring
SKF
21.11.2022
BN1_006 - Needle roller bearing inner rings
SKF
14.07.2023
GB/T 283-2007-NUP - Rolling bearings Cylindrical roller bearings-Boundary d...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성