您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HT - HECO-TOPIX, fitting screw, countersunk head
HECO-Schrauben
Holzschrauben
HECO-TOPIX
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_topix/heco_topix_beschlagschrauben.prj},{NB=HT 4.5x40 FlaKo TD VG znb 500 VAR},{ARTNR=51980},{PROFAM=HECO-TOPIX},{D=4.5},{L=40.0},{MAT=carbon steel},{KOPF=fitting screw. countersunk head},{DK=7.9},{ANTR=T-Drive},{ANTRGR=T-20},{GEW=full threaded},{LG=35.0},{OB=bright zinc plated. A2K. coated},{VE=500},{VERP=VARIANTA - Boxes for professionals},{ETA=nein},{SCW=2.660},{VX=pieces},{LINAX=HT 4.5x40 FlaKo TD VG znb 500 VAR},{MASS=2.660},{LODDEST=mechanical},{LODLEVEL=high},{D3=3.20},{P=3.40},{D4=2.850},{MATX=},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess Size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HT 4.5x40 FlaKo PZD VG zn...
40964
HECO-TOPIX
4.5
40.0
HECO-TOPIX 4.5 x 40, fit...
carbon steel
fitting screw, countersun...
7.9
Pozi-Drive
PZD-2
full threaded
35.0
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.660
HT 4.5x40 FlaKo TD VG znb...
51980
HECO-TOPIX
4.5
40.0
HECO-TOPIX 4.5 x 40, fit...
carbon steel
fitting screw, countersun...
7.9
T-Drive
T-20
full threaded
35.0
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
no
2.660
HT A2 4.5x40 FlaKo PZD VG...
41534
HECO-TOPIX
4.5
40.0
HECO-TOPIX A2 4.5 x 40, f...
stainless steel A2
fitting screw, countersun...
7.9
Pozi-Drive
PZD-2
full threaded
34.0
self-colour. coated
500
VARIANTA - Boxes for prof...
no
2.960
HT A2 4.5x40 FlaKo TD VG ...
51981
HECO-TOPIX
4.5
40.0
HECO-TOPIX A2 4.5 x 40, f...
stainless steel A2
fitting screw, countersun...
7.9
T-Drive
T-20
full threaded
34.0
self-colour. coated
500
VARIANTA - Boxes for prof...
no
2.960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
ISO 7050 C-H (DIN 7982 C) - FN 363 - verzinkt blau - Cross recessed counter...
SFS Group Schweiz AG
24.05.2024
HFP - HECO-FIX-plus, reduced countersunk head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, pan head
HECO-Schrauben
14.10.2021
HU-top - HECO-UNIX-top, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, post bolts
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
HU-top - HECO-UNIX-top, floorboard screw, raised countersunk head with mill...
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, HECO-TOPIX-CombiConnect, cylindric head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, countersunk head with centre drilled hole
HECO-Schrauben
14.10.2021
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, raised countersunk head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, back wall screw
HECO-Schrauben
14.10.2021
ISO 7051 C-Z (DIN 7983 C) - FN 367 - verzinkt blau - Cross recessed raised ...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表