您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK16 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk16_asmtab.prj},{NB=453529},{NAME=Locking assembly BK16 55x85 self-centering},{DXD=55x85},{D=55},{DD=85},{CNSORDERNO=453529},{L1=20},{L2=25},{L3=33},{B=41},{D1=94},{MT=2037},{FASS=74},{PW=199},{PN=129},{N=8},{TIP=M8x25},{MS=41},{KG=0.90},{SD=8},{SL=25},{P=1.250},{PPATH=locking_assemblies_bk16_asmtpl.prj},{CNSORDERNO2=BK016055085}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
N97006
Locking assembly BK16 18x...
18x47
N97006
17
22
28
34
56
230
26
246
94
5
M6x20
17
0.30
528025
Locking assembly BK16 19x...
19x47
528025
17
22
28
34
56
243
26
234
94
5
M6x20
17
0.30
462686
Locking assembly BK16 20x...
20x47
462686
17
22
28
34
56
256
26
222
94
5
M6x20
17
0.30
528026
Locking assembly BK16 22x...
22x47
528026
17
22
28
34
56
282
26
202
94
5
M6x20
17
0.30
528027
Locking assembly BK16 24x...
24x50
528027
17
22
28
34
59
368
31
222
106
6
M6x20
17
0.30
528028
Locking assembly BK16 25x...
25x50
528028
17
22
28
34
59
383
31
213
106
6
M6x20
17
0.30
528029
Locking assembly BK16 28x...
28x55
528029
17
22
28
34
64
429
31
190
97
6
M6x20
17
0.40
509651
Locking assembly BK16 30x...
30x55
509651
17
22
28
34
64
460
31
177
97
6
M6x20
17
0.40
528030
Locking assembly BK16 32x...
32x60
528030
17
22
28
34
69
655
41
222
118
8
M6x20
17
0.40
528031
Locking assembly BK16 35x...
35x60
528031
17
22
28
34
69
716
41
203
118
8
M6x20
17
0.40
528032
Locking assembly BK16 38x...
38x65
528032
17
22
28
34
74
778
41
187
109
8
M6x20
17
0.50
323794
Locking assembly BK16 40x...
40x65
323794
17
22
28
34
74
819
41
178
109
8
M6x20
17
0.50
528033
Locking assembly BK16 42x...
42x75
528033
20
25
33
41
84
1361
65
227
127
7
M8x25
41
0.80
528034
Locking assembly BK16 45x...
45x75
528034
20
25
33
41
84
1458
65
212
127
7
M8x25
41
0.70
528036
Locking assembly BK16 50x...
50x80
528036
20
25
33
41
89
1620
65
191
119
7
M8x25
41
0.80
453529
Locking assembly BK16 55x...
55x85
453529
20
25
33
41
94
2037
74
199
129
8
M8x25
41
0.90
528037
Locking assembly BK16 60x...
60x90
528037
20
25
33
41
99
2223
74
182
121
8
M8x25
41
0.90
528038
Locking assembly BK16 65x...
65x95
528038
20
25
33
41
104
2710
83
189
126
9
M8x25
41
1.00
313038
Locking assembly BK16 70x...
70x110
313038
24
30
40
50
119
4203
120
211
134
8
M10x30
83
1.90
528039
Locking assembly BK16 75x...
75x115
528039
24
30
40
50
124
4754
120
197
128
8
M10x30
83
1.77
518578
Locking assembly BK16 80x...
80x120
518578
24
30
40
50
129
4804
120
184
123
8
M10x30
83
2.00
528040
Locking assembly BK16 85x...
85x125
528040
24
30
40
50
134
5742
135
195
133
9
M10x30
83
2.00
518574
Locking assembly BK16 90x...
90x130
518574
24
30
40
50
139
6080
135
184
128
9
M10x30
83
2.20
528041
Locking assembly BK16 95x...
95x135
528041
24
30
40
50
144
7131
150
194
137
10
M10x30
83
2.30
518580
Locking assembly BK16 100...
100x145
518580
26
32
44
56
154
8732
175
198
137
8
M12x35
145
3.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Locking assemblies BK70 self-centering
Haberkorn
21.02.2022
Locking assemblies BK13 self-centering
Haberkorn
21.02.2022
Locking assemblies BK80 - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
06.07.2020
XT Hubs - XT Hubs & Bushings
Maska
18.02.2010
Locking assemblies BK15 self-centering
Haberkorn
21.02.2022
Locking assemblies BK26 self-centering
Haberkorn
21.02.2022
WSR250 - Locking Assembly - not self-centering
StS Coupling GmbH
10.02.2021
Timing belt pulleys HTD 8M 30 for belt width 30 mm
Haberkorn
19.07.2021
Type 5M - HTD Pulleys for Taper-Bushings
Optibelt
21.03.2024
KLAB - Locking devices
Sati
15.12.2022
WSR240 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
WSR232 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表