您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
CLAMP - Clamp seal
Freudenberg - Freudenberg Sealing Technologies
Static Seals
Clamp Seals
Powered by
CAD模型選擇
{freudenberg/static_seals/clamp_seals/clamp.prj},{NB=CLAMP DN26.9 49476895},{ARTIKELNR=49476895},{AUS=},{TYP=},{D=DN26.9},{D1=24.150}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
ⁿ/ₐ
CLAMP A DN6 No lip 494727...
49472722
No lip
A
DN6
CLAMP A DN10 With lip 494...
49465482
With lip
A
DN10
CLAMP A DN10 With lip 494...
49465481
With lip
A
DN10
CLAMP A DN15 With lip 494...
49465480
With lip
A
DN15
CLAMP A DN15 With lip 494...
49465479
With lip
A
DN15
CLAMP DN20 With lip 49465...
49465477
With lip
DN20
CLAMP A DN25 With lip 494...
49465476
With lip
A
DN25
CLAMP DN25 With lip 49465...
49465475
With lip
DN25
CLAMP A DN32 With lip 494...
49465474
With lip
A
DN32
CLAMP A DN32 With lip 494...
49465473
With lip
A
DN32
CLAMP A DN40 With lip 494...
49465472
With lip
A
DN40
CLAMP DN40 With lip 49465...
49465471
With lip
DN40
CLAMP A DN50 With lip 494...
49465466
With lip
A
DN50
CLAMP A DN50 With lip 494...
49465465
With lip
A
DN50
CLAMP A DN65 With lip 494...
49465462
With lip
A
DN65
CLAMP DN65 With lip 49465...
49465461
With lip
DN65
CLAMP A DN80 With lip 494...
49465443
With lip
A
DN80
CLAMP A DN80 With lip 494...
49465442
With lip
A
DN80
CLAMP A DN100 With lip 49...
49465458
With lip
A
DN100
CLAMP A DN100 With lip 49...
49465457
With lip
A
DN100
CLAMP A DN125 With lip 49...
49480022
With lip
A
DN125
CLAMP DN200 With lip 4947...
49479161
With lip
DN200
CLAMP DN13.5 49476891
49476891
DN13.5
CLAMP DN17.2 49476893
49476893
DN17.2
CLAMP DN21.3 49476618
49476618
DN21.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.7.4 ASME BPE - TC gasket DIN 32676
KST
05.12.2023
Clamp ring
Alfa Laval
16.02.2023
2.7.4 ISO - TC gasket DIN 32676
KST
05.12.2023
A12MPS - Clamp rings
Alfa Laval
16.02.2023
Fit to DIN - Gasket
Alfa Laval
23.12.2022
Clamp Ferrule - ISO 2852
Alfa Laval
29.02.2024
2.6.1.S.3 ASME BPE - Aseptic clamp connection DIN 11864-3-A
KST
05.12.2023
Seal Ring BS4825
Alfa Laval
25.01.2021
2.7.1.3 ASME BPE - Clamp connection DIN 32676
KST
05.12.2023
DIN32676 - Gasket D
Alfa Laval
23.12.2022
Model 63427 - FKM gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Clamp Ring - Allen Screws
Alfa Laval
16.02.2023
13MHHM - Clamp rings
Alfa Laval
29.03.2023
DIN 2093 B - Steel
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表