您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
PU 5 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/pu5_asmtab.prj},{NB=40422424 PU5 63 71 7 (0)},{IDNR=},{ARTIKELNR=40422424},{E=},{DD=63.0},{D=71.0},{NUT=0},{D1=69.0},{L=4.0},{TL=0.2},{L1=5.0},{R2=0.3},{H=7.0},{P=4.0},{PPATH=../wipers/pu5/pu5_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
E
Groove
ⁿ/ₐ
DD
d
[mm]
D
[mm]
D1
[mm]
L
[mm]
TL
Tolerance for L
[mm]
L1
[mm]
R2
max.
[mm]
H
[mm]
P
Profile
[mm]
VPE
Packaging
ⁿ/ₐ
24314500 PU5 16 24 7.8
24314500
ISO
16.0
24.0
21.5
5.0
0.2
7.0
0.3
7.8
4.0
Industry Pack
40422428 PU5 16 24 7.8
40422428
ISO
16.0
24.0
21.5
5.0
0.2
7.0
0.3
7.8
4.0
Small Pack
24314499 PU5 16 24 7
24314499
16.0
24.0
22.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422427 PU5 16 24 7
40422427
16.0
24.0
22.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24314502 PU5 18 26 7.8
24314502
ISO
18.0
26.0
23.5
5.0
0.2
7.0
0.3
7.8
4.0
24314501 PU5 18 26 7
24314501
18.0
26.0
24.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422429 PU5 18 26 7
40422429
18.0
26.0
24.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24312946 PU5 20 28 7.8
24312946
ISO
20.0
28.0
25.5
5.0
0.2
7.0
0.3
7.8
4.0
Industry Pack
40422426 PU5 20 28 7.8
40422426
ISO
20.0
28.0
25.5
5.0
0.2
7.0
0.3
7.8
4.0
Small Pack
24314503 PU5 20 28 7
24314503
20.0
28.0
26.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422430 PU5 20 28 7
40422430
20.0
28.0
26.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24314506 PU5 22 30 7.8
24314506
ISO
22.0
30.0
27.5
5.0
0.2
7.0
0.3
7.8
4.0
24314505 PU5 22 30 7
24314505
22.0
30.0
28.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422431 PU5 22 30 7
40422431
22.0
30.0
28.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24297872 PU5 25 33 7.8
24297872
ISO
25.0
33.0
30.5
5.0
0.2
7.0
0.3
7.8
4.0
Industry Pack
40422409 PU5 25 33 7.8
40422409
ISO
25.0
33.0
30.5
5.0
0.2
7.0
0.3
7.8
4.0
Small Pack
24314507 PU5 25 33 7
24314507
25.0
33.0
31.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422432 PU5 25 33 7
40422432
25.0
33.0
31.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24294374 PU5 28 36 7.8
24294374
ISO
28.0
36.0
33.5
5.0
0.2
7.0
0.3
7.8
4.0
24314509 PU5 28 36 7
24314509
28.0
36.0
34.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422433 PU5 28 36 7
40422433
28.0
36.0
34.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24314511 PU5 30 38 7
24314511
30.0
38.0
36.0
4.0
0.2
5.0
0.3
7.0
4.0
Industry Pack
40422434 PU5 30 38 7
40422434
30.0
38.0
36.0
4.0
0.2
5.0
0.3
7.0
4.0
Small Pack
24288780 PU5 32 40 7.8
24288780
ISO
32.0
40.0
37.5
5.0
0.2
7.0
0.3
7.8
4.0
Industry Pack
40422394 PU5 32 40 7.8
40422394
ISO
32.0
40.0
37.5
5.0
0.2
7.0
0.3
7.8
4.0
Small Pack
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PU 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NI 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
P 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PT 1 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
SB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NA 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OMS-MR - Merkel® Omegat
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
PRW 1 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
PU 11 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
16
Hallite
05.03.2024
P 9 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表