您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
AFU-2544 Series
FREEBEAR corporation
Pneumatically Actuated Unit
Powered by
CAD模型選擇
{freebear/freebear_unit_1/2544_series_asmtab.prj},{NB=AFU-2544-300(U)},{CNSORDERNO=AFU-2544-300},{POB=U},{L=297.5},{L1=272},{P=7 x P24 = 168},{M=2.6},{RTA1=1.47},{RTA2=( 149.9 )},{RTA3=1.96},{RTA4=( 199.9 )},{RTA5=2.45},{RTA6=( 249.8 )},{VER=1},{PPATH=2544_aru/2544_type_asmtpl.prj},{RTAX1=1.47(149.9)},{RTAX2=1.96(199.9)},{RTAX3=2.45(249.8)},{OAP03=1.23 (124.9)},{OAP04=1.47 (149.9)},{OAP05=1.96 (199.9)},{OAP06=2.45 (249.8)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
L
[mm]
L1
[mm]
P
Ball Pitch, Number
[mm]
M
Weight
[kg]
OAP03
Operating air pressure 0.3MPa, Load capacity
[kN (kgf)]
OAP04
Operating air pressure 0.4MPa, Load capacity
[kN (kgf)]
OAP05
Operating air pressure 0.5MPa, Load capacity
[kN (kgf)]
OAP06
Operating air pressure 0.6MPa, Load capacity
[kN (kgf)]
AFU-2544-300
AFU-2544-300
297.5
272
7 x P24 = 168
2.6
1.23 (124.9)
1.47 (149.9)
1.96 (199.9)
2.45 (249.8)
AFU-2544-540
AFU-2544-540
537.5
512
17 x P24 = 408
4.8
2.46 (250.1)
2.94 (299.8)
3.92 (399.8)
4.91 (500.1)
AFU-2544-680
AFU-2544-680
681.5
656
23 x P24 = 552
6.0
3.07 (312.6)
3.68 (375.3)
4.90 (499.7)
6.13 (625.1)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AFU-2525 Series
FREEBEAR corporation
03.10.2023
ARU Series
FREEBEAR corporation
03.10.2023
7616 - Micro Dosing Unit
Buerkert
08.12.2023
AFU-1932 Series
FREEBEAR corporation
03.10.2023
7604 - Micro diaphragm pump for continuous pumping
Buerkert
08.12.2023
B221 - FIXED HANDLE WITH NUT
Boteco
17.11.2021
C196 - SOLID CONTROL HANDWHEEL
Boteco
17.11.2021
A581 - ''EUROMODEL'' INDEXED CLAMPING LEVER WITH THREADED STUD
Boteco
17.11.2021
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
C198 - SOLID CONTROL HANDWHEEL WITH REVOLVING FOLDING HANDLE
Boteco
17.11.2021
C199 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE
Boteco
17.11.2021
B236 - SOLID HANDLE WITH THREADED INSERT
Boteco
17.11.2021
F189 - CROSS HANDWHEEL WITH THREADED STUD
Boteco
17.11.2021
B224 - FIXED HANDLE WITH THROUGH HOLE
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表