LPC Blue - Smooth bore, smooth cover PVC flexible conduit
Flexicon
Non-metallic conduits and fittings
Conduits
Spiral reinforced - smooth OD conduits
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/conduits/spiral_reinf_smooth/lpc_blue.prj},{NB=LPC25BU},{T1=LPC},{CLR=Blue},{NS=25},{OD=26.4},{ID=21.0},{R=90},{CNSMAT=PVC},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
LPC12BU
LPC12BU
Blue
12
14.2
10.0
50
PVC
LPC16BU
LPC16BU
Blue
16
17.8
12.6
50
PVC
LPC20BU
LPC20BU
Blue
20
21.1
16.0
70
PVC
LPC25BU
LPC25BU
Blue
25
26.4
21.0
90
PVC
LPC32BU
LPC32BU
Blue
32
33.1
26.5
140
PVC
LPC40BU
LPC40BU
Blue
40
41.8
35.4
190
PVC
LPC50BU
LPC50BU
Blue
50
47.9
40.0
240
PVC
LPC63BU
LPC63BU
Blue
63
59.7
51.3
270
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LTPPUAS - Galvanised steel helically wound flexible conduit with smooth, oi...
Flexicon
11.11.2020
XCLY LX88 - Linear beam
FlexLink
30.08.2022
MPC90 - 90° fixed conduit fitting
Flexicon
11.11.2020
WLCF LX113 - Frame profile
FlexLink
30.08.2022
F-Clamp - Nylon conduit fixing clamp for corrugated conduit
Flexicon
11.11.2020
FPAX45-FL - 45° elbow conduit flange fitting
Flexicon
11.11.2020
WLCBX LA678 - Conveyor beam
FlexLink
30.08.2022
WLCB LA626 - Conveyor beam
FlexLink
30.08.2022
XLCB L H - Conveyor beam
FlexLink
30.08.2022
XBCBX LA300 - Conveyor beam
FlexLink
30.08.2022
XMBP - Horizontal plain bend
FlexLink
30.08.2022
WLBP A626 - Plain bend
FlexLink
30.08.2022
LFHUBRD - Galvanised steel helically wound flexible steel conduit with poly...
Flexicon
11.11.2020
LTBRDP - Galvanised steel helically wound flexible steel conduit with galva...
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表