您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GM-M - Counternut
Flexa
accessories
GM - Counternut
Powered by
CAD模型選擇
{flexa/accessories/gm/gm_m.prj},{NB=FLEXA GM-M 10531000020},{ART=10531000020},{ARTOLD=0531.000.020},{METR=M20},{SW=24.0},{S=3.0},{EM=26.500},{GKD=18.160},{GEW=0.510},{VPE=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
METR
EN 60423
ⁿ/ₐ
SW
[mm]
S
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA GM-M 10531000010
10531000010
M10
14.0
2.5
0.110
100
FLEXA GM-M 10531000012
10531000012
M12
15.0
2.8
0.220
100
FLEXA GM-M 10531000016
10531000016
M16
19.0
2.8
0.300
100
FLEXA GM-M 10531000020
10531000020
M20
24.0
3.0
0.510
100
FLEXA GM-M 10531000025
10531000025
M25
30.0
3.5
0.910
100
FLEXA GM-M 10531000032
10531000032
M32
36.0
4.0
1.080
100
FLEXA GM-M 10531000040
10531000040
M40
46.0
5.0
2.420
50
FLEXA GM-M 10531000050
10531000050
M50
60.0
5.0
4.820
50
FLEXA GM-M 10531000063
10531000063
M63
70.0
6.0
5.560
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FRH-M - Flat-sealing, especially for protective rate IP 68 and high mechani...
Flexa
01.03.2022
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
06.12.2023
GMK-M (METR) - Counternut especially for plastic threads
Flexa
01.03.2022
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixin...
Flexa
06.12.2023
ROHRflex PA 12+ - ROHRflex Flexible multi-layer corrugated tubing
Flexa
15.04.2024
GM-P - Counternut
Flexa
01.03.2022
EEM - Terminal sleeve/ferrule Brass for conduit
Flexa
01.03.2022
AIRflex-KUW-PVC-AS - Protective plastic conduit, inside spiral of plastic s...
Flexa
01.03.2022
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
BW-M - Screw connector fastening angle / Angle sheet with a through-hole an...
Flexa
22.03.2022
VNV metal IP68 - Fitting
PMA
28.11.2023
RQW1-M - Plastic elbow connector, quick-type, conically sealing, metric out...
Flexa
06.12.2023
FR-M - Flat-sealing
Flexa
01.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表