您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2TSS M - Metric WELDED TEES WITHOUT SLEEVES Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI TEES
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_tees/i_2tss_m.prj},{NB=fginox_4TSS231},{REF=4TSS231},{FI=23},{E=1.5},{L=51.0},{H=13.0},{WEIGHT=0.040},{NATURE=316L}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
E
e
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2TSS231
2TSS231
23
1.5
51.0
13.0
0.040
304L
FG INOX - 2TSS281
2TSS281
28
1.5
57.0
17.0
0.050
304L
FG INOX - 2TSS331
2TSS331
33
1.5
76.0
19.0
0.110
304L
FG INOX - 2TSS381
2TSS381
38
1.5
95.0
22.0
0.130
304L
FG INOX - 2TSS431
2TSS431
43
1.5
95.0
24.0
0.140
304L
FG INOX - 2TSS542
2TSS542
54
2.0
114.0
29.0
0.300
304L
FG INOX - 2TSS642
2TSS642
64
2.0
127.0
34.0
0.380
304L
FG INOX - 2TSS842
2TSS842
84
2.0
171.0
45.0
0.630
304L
FG INOX - 2TSS1042
2TSS1042
104
2.0
210.0
55.0
0.960
304L
FG INOX - 2TSS1231
2TSS1231
123
1.5
248.0
65.0
1.800
304L
FG INOX - 2TSS1292
2TSS1292
129
2.0
248.0
68.0
1.900
304L
FG INOX - 2TSS1542
2TSS1542
154
2.0
248.0
80.0
2.100
304L
FG INOX - 2TSS2042
2TSS2042
204
2.0
248.0
110.0
4.200
304L
FG INOX - 4TSS231
4TSS231
23
1.5
51.0
13.0
0.040
316L
FG INOX - 4TSS252
4TSS252
25
2.0
57.0
14.0
0.045
316L
FG INOX - 4TSS281
4TSS281
28
1.5
57.0
17.0
0.050
316L
FG INOX - 4TSS302
4TSS302
30
2.0
76.0
19.0
0.100
316L
FG INOX - 4TSS331
4TSS331
33
1.5
76.0
19.0
0.110
316L
FG INOX - 4TSS381
4TSS381
38
1.5
95.0
22.0
0.130
316L
FG INOX - 4TSS431
4TSS431
43
1.5
95.0
24.0
0.140
316L
FG INOX - 4TSS442
4TSS442
44
2.0
95.0
24.0
0.210
316L
FG INOX - 4TSS542
4TSS542
54
2.0
114.0
29.0
0.300
316L
FG INOX - 4TSS642
4TSS642
64
2.0
127.0
34.0
0.380
316L
FG INOX - 4TSS842
4TSS842
84
2.0
171.0
45.0
0.630
316L
FG INOX - 4TSS1042
4TSS1042
104
2.0
210.0
55.0
0.960
316L
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2TSS_I - ISO WELDED TEES WITHOUT SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TSS_Red - ISO WELDED REDUCING TEES WITHOUT SLEEVES Stainless steel 304L ...
FG INOX
16.02.2017
I.2TS_M - Metric WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2CMM - Metric Welding collars PRESSED 2mm THICKNESS a type Stainless stee...
FG INOX
16.02.2017
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
I.2TS_I - ISO WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
I.2FB_I - ISO PIPE CAPS 2mm or 3mm THICKNESS Stainless steel 304L or 316L
FG INOX
13.11.2018
I.2FB_M - METRIC PIPE CAPS 2mm THICKNESS Stainless steel 304L or 316L
FG INOX
13.11.2018
I.2DMW - 3000 lbs Forged fittings SW WELDING HALF COUPLINGS Stainless steel...
FG INOX
16.02.2017
A.4MACVPLM - MACON BW / MALE BUTTERFLY VALVES Delivered without handle Stai...
FG INOX
16.02.2017
A.4MACVPLL - MACON BW / BW BUTTERFLY VALVES Delivered without handle Stainl...
FG INOX
16.02.2017
A.4DINVPLL - Valves DIN BW / BW BUTTERFLY VALVES Delivered without handle S...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表