您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CUMF G - ISO Threaded unions and accessories BSP MALE / FEMALE ELBOW UNIONS Stainless steel 316
FG INOX
Industry
ISO Threaded unions and accessories
Elbows
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/elbows/i_cumf_g.prj},{NB=fginox_CUMF20G},{REF=CUMF20G},{DN=20},{G=3/4\"},{L=68.5},{H=33.3},{WEIGHT=0.382},{NATURE=316},{PPATH=i_cumf_g/i_cumf_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CUMF8G
CUMF8G
8
1/4"
51.5
25.0
0.134
316
FG INOX - CUMF12G
CUMF12G
12
3/8"
63.0
27.0
0.180
316
FG INOX - CUMF15G
CUMF15G
15
1/2"
66.0
27.0
0.270
316
FG INOX - CUMF20G
CUMF20G
20
3/4"
68.5
33.3
0.382
316
FG INOX - CUMF25G
CUMF25G
25
1"
81.0
39.7
0.528
316
FG INOX - CUMF32G
CUMF32G
32
1"1/4
88.0
47.5
0.822
316
FG INOX - CUMF40G
CUMF40G
40
1"1/2
92.0
51.5
1.058
316
FG INOX - CUMF50G
CUMF50G
50
2"
105.0
62.0
1.606
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
I.CUFF_G - ISO Threaded unions and accessories BSP FEMALE / FEMALE ELBOW UN...
FG INOX
16.02.2017
I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE St...
FG INOX
16.02.2017
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
I.TE_G - ISO Threaded unions and accessories FEMALE TEES Stainless steel 31...
FG INOX
16.02.2017
I.MCL_G - ISO Threaded unions Stainless steel 316L 100mm LONG BARREL NIPPLE...
FG INOX
16.02.2017
Model 5251 - Male / female union 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
I.MF_GM - ISO Threaded unions Conical seat Stainless steel 316 MALE / FEMA...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
I.4RBIMF_G - Monobloc and 2 pieces ball valves 316 2 PIECES MALE / FEMALE F...
FG INOX
16.02.2017
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
I.MMP_G - ISO Threaded unions Flat seat machined BSP MALE / MALE Stainless...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表