magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DADP-TU - 摆动杠杆功能组件
Festo
产品 (A - Z)
D
DADP
Powered by
CAD模型選擇
{festo/parts/d/dadp/dadp_tu.prj},{NB=8093804 DADP-TU-F3-50---(high)},{TNR=8093804},{TYP=DADP-TU-F3-50},{LODLEVEL=high},{BAU=50},{B1=58.200},{B2=48.000},{B3=56.000},{H1=2.000},{H2=6.000},{H3=47.300},{L1=5.000},{L2=35.400},{M=M6x16},{L3=34.400},{H4=10.000},{H5=0.000},{B4=11.000},{H6=2.000},{B5=18.000},{H7=5.000},{D1=10.000},{R1=2.000},{Y1=5.800},{X1=15.000},{X2=13.000},{D2=3.600},{A1=3.000},{CNSMASSEXACT=0.035},{GTIN=4052568456566}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
M
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8093804 DADP-TU-F3-50
8093804
DADP-TU-F3-50
58.200
48.000
56.000
2.000
6.000
47.300
5.000
35.400
M6x16
0.035
4052568456566
8093805 DADP-TU-F3-63
8093805
DADP-TU-F3-63
66.800
56.000
62.000
2.000
9.000
52.200
5.000
41.400
M8x16
0.036
4052568456573
8093806 DADP-TU-F3-80
8093806
DADP-TU-F3-80
80.800
70.000
78.000
2.000
9.000
71.400
8.000
56.100
M8x16
0.053
4052568456580
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表